/content/hbtbt/ae/en/search-results.html

I/O Modules

PCD2 and PCD1 Analogue Input Module

With the help of plug-in analogue input modules, you can expand and individually adapt the functions of the PCD2 and PCD1.

Overview
The numerous analogue modules allow complex control tasks or measurements. Depending on the speed of the AD converter, the resolution is between 8 and 16 bits. The digitised values can be processed further direct in the project in the PCD2 and PCD1. The large number of different modules means that the most suitable module is available for almost any requirement.
Others
Name
Description
File Size
Date
Size
V5011S2 螺纹连接座阀 用户手册
application/pdf 130.5 KB
11/16/2022
130.5 KB
Name
Description
File Size
Date
Size
V5011S2 螺纹连接座阀 用户手册
application/pdf 130.5 KB
11/16/2022
130.5 KB
Name
Description
File Size
Date
Size
V5011S2 螺纹连接座阀 用户手册
130.5 KB
11/16/2022
Product Number
Image
SKU
Description
alt
PCD2.W200
Analogue Input Module, 8 Input, 10Bit Resolution, 0 to 10V Input
alt
PCD2.W210
Analogue Input Module, 8 Input, 10Bit Resolution, 0 to 20 mA Input
alt
PCD2.W220
Analogue Input Module, 8 Input, 10Bit Resolution, PtNi1000
alt
PCD2.W300
Analogue Input Module, 8 Input, 12Bit Resolution, 0 to 10V Input
alt
PCD2.W310
Analogue input module, 8 channels, 12 bits, 0...20 mA
alt
PCD2.W315
Analogue input module with galvanic isolation, 7 channels, 12 bits, 0(4)...20 mA
alt
PCD2.W340
Analog InputOutput Module, 8 Analogue Inputs, 12bit, Pluggable, Type A
alt
PCD2.W350
Analogue Input Module, 8 Input, 12Bit Resolution, PtNi100
alt
PCD2.W360
Analogue input module, 8 channels, 12 bits, Pt 1000 (-50...+150°C, 0.1°C)
alt
PCD2.W380
Universal analogue input module, 8 channels, 13 bits, 0…10 V, ±10 V, 0…20 mA, ±20 mA, PtNi 1000, 0…2500 Ohm, 0…300 kOhm
Image
SKU
Description
alt
PCD2.W200
Analogue Input Module, 8 Input, 10Bit Resolution, 0 to 10V Input
alt
PCD2.W210
Analogue Input Module, 8 Input, 10Bit Resolution, 0 to 20 mA Input
alt
PCD2.W220
Analogue Input Module, 8 Input, 10Bit Resolution, PtNi1000
alt
PCD2.W300
Analogue Input Module, 8 Input, 12Bit Resolution, 0 to 10V Input
alt
PCD2.W310
Analogue input module, 8 channels, 12 bits, 0...20 mA
alt
PCD2.W315
Analogue input module with galvanic isolation, 7 channels, 12 bits, 0(4)...20 mA
alt
PCD2.W340
Analog InputOutput Module, 8 Analogue Inputs, 12bit, Pluggable, Type A
alt
PCD2.W350
Analogue Input Module, 8 Input, 12Bit Resolution, PtNi100
alt
PCD2.W360
Analogue input module, 8 channels, 12 bits, Pt 1000 (-50...+150°C, 0.1°C)
alt
PCD2.W380
Universal analogue input module, 8 channels, 13 bits, 0…10 V, ±10 V, 0…20 mA, ±20 mA, PtNi 1000, 0…2500 Ohm, 0…300 kOhm