/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD7.L320 Analog Input Module with 8 universally configurable inputs

    The RIO module with 8 with 8 individually configurable resistance or voltage inputs was developed as a SBC S-Bus data node for peripheral measuring.

    Overview
    The RIO module with 8 with 8 individually configurable resistance or voltage inputs was developed as a SBC S-Bus data node for peripheral measuring. Via a PLC of the type PCDx / PCS1 temperatures from different passive and active temperature sensors (e.g. PT100, PT1000, NI1000, NTC-10k, KTY81-110, LM235 etc.) and/or voltages of 0…10 VDC can be read. Two address switches (×1 / ×10) on the front panel allow module addressing and identification.

    Addresses can be set between 00 and 99. Up to 100 RIO modules and a maximum of 3 PCD stations can be connected to one bus branch simultaneously. If the bus cycle time is critical, fewer than 30 slaves should be operated in one segment.