/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    M6435A, M7435F Spring Return Cartridge Globe Valve Actuators

    Cartridge Globe Valve Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

    Overview

    Cartridge Globe Valve Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

    Features & Benefits:
    • Stem actuator retracts up on power failure. Fail safe mode depends on valve seat rest position.
    • Suitable for controllers providing floating or modulating signals.
    • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
    • No mounting tools required.
    • Compact size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
    • Visual position indication (red disk).
    • M6435A1004 and M7435F1001 provide 40.5 lbf stem force for 1/2 and 3/4 inch V58 Cartridge Globe Valves.
    • M6435A3000 and M7435F3007 provide 90 lbf stem force for 1 and 1-1/4 inch V58 Cartridge Globe Valves.
    Certifications:
    • Flammability Rating UL94V-5V
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Supply Voltage
      • 24
    • Supply Voltage Frequency
      • 50/60 Hertz (1/second)
    • Stem Force
      • 90 newton
    • Brand
      • Honeywell

    Others

    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Supply Voltage
      • 24
    • Supply Voltage Frequency
      • 50/60 Hertz (1/second)
    • Stem Force
      • 90 newton
    • Brand
      • Honeywell
    • Minimum Operating Ambient Temperature : 0 Degrees Celsius
    • Supply Voltage : 24
    • Supply Voltage Frequency : 50/60 Hertz (1/second)
    • Stem Force : 90 newton
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
    application/pdf 438.01 KB
    6/5/2023
    438.01 KB
    M6410C-L M7410E
    application/pdf 100.67 KB
    4/5/2023
    100.67 KB
    SMALL MODULATING LINEAR VALVE ACTUATOR
    application/pdf 50.67 KB
    4/5/2023
    50.67 KB
    M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
    application/pdf 478.49 KB
    7/17/2024
    478.49 KB
    M7410E Kleinventil-Antrieb für stetige Ansteuerung
    application/pdf 1.94 MB
    5/14/2023
    1.94 MB
    M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    application/pdf 75.43 KB
    5/14/2023
    75.43 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 342.82 KB
    5/8/2023
    342.82 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 342.82 KB
    5/8/2023
    342.82 KB
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
    application/pdf 438.01 KB
    6/5/2023
    438.01 KB
    M6410C-L M7410E
    application/pdf 100.67 KB
    4/5/2023
    100.67 KB
    SMALL MODULATING LINEAR VALVE ACTUATOR
    application/pdf 50.67 KB
    4/5/2023
    50.67 KB
    M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
    application/pdf 478.49 KB
    7/17/2024
    478.49 KB
    M7410E Kleinventil-Antrieb für stetige Ansteuerung
    application/pdf 1.94 MB
    5/14/2023
    1.94 MB
    M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    application/pdf 75.43 KB
    5/14/2023
    75.43 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    V5005
    1.06 MB
    9/15/2023
    M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
    438.01 KB
    6/5/2023
    M6410C-L M7410E
    100.67 KB
    4/5/2023
    SMALL MODULATING LINEAR VALVE ACTUATOR
    50.67 KB
    4/5/2023
    M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
    478.49 KB
    7/17/2024
    M7410E Kleinventil-Antrieb für stetige Ansteuerung
    1.94 MB
    5/14/2023
    M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
    75.43 KB
    5/14/2023
    Installation Instructions
    342.82 KB
    5/8/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M7410E2026
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliiary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E2026
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliiary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E2034
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliiary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E2034
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliiary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E4022
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e4022-m7410f-m7435f-cartridge-globe-valve-actuator-primaryimage-1
    M7410E4022
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e4022-m7410f-m7435f-cartridge-globe-valve-actuator-primaryimage-1
    M7410E4030
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E4030
    Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliary Switches, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e1002-small-modulating-linear-valve-actuator-primaryimage
    M7410E5001
    Modulating Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e5001-m7410f-m7435f-cartridge-globe-valve-actuator-primaryimage
    M7410E5001
    Modulating Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, 1.5m Cable
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7410e5001-m7410f-m7435f-cartridge-globe-valve-actuator-primaryimage
    M7435F1001
    Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 40.5 lbf, 180 N
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7435f1001-actuator-0-2-10v-ul-180n-sr
    M7435F1001
    Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 40.5 lbf, 180 N
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m7435f1001-actuator-0-2-10v-ul-180n-sr
    M7435F3007
    Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 90 lbf, 400 N
    M7435F3007
    Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 90 lbf, 400 N