/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V58 Series 2-Way and 3-Way Cartridge Globe Valves

    V58 Series 2-way and 3-way Cartridge Globe Valves control hot and chilled water for VAV terminals, fan coil units, small re-heaters and other unitary equipment in HVAC systems.

    Overview

    V58 Series 2-way and 3-way Cartridge Globe Valves control hot and chilled water for VAV terminals, fan coil units, small re-heaters and other unitary equipment in HVAC systems. Valves are used with M6410 floating and M7410 modulating Non-Spring Return actuators or M6435 floating and M7435 modulating Spring Return Actuators.

    Features & Benefits:
    • For closed loop HVAC systems with up to 50% glycol, not for use with steam
    • Maximu static pressure 235 psi
    • Soft seat provides low leakage rate
    • Valves 1 inch and larger feature pressure balanced design for enhanced close-off levels
    • Brass body and stainless steel stem
    • Threaded plastic valve cover allows manual operation
    Others
    Name
    Description
    File Size
    Date
    Size
    V58 Series one-half and three-quarter inch Valves and Actuators Specification Data
    application/pdf 386.85 KB
    7/18/2023
    386.85 KB
    V58 Series one to one-and-one-half inch Valves and Actuators Specification Data
    application/pdf 336.86 KB
    7/18/2023
    336.86 KB
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Design and Application Guide for the Honeywell Valves and Actuators
    application/pdf 49.23 MB
    5/11/2023
    49.23 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    V58 Series Cartridge Globe Valves Installation Instructions
    application/pdf 388.08 KB
    5/8/2023
    388.08 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    V58 Series one to one-and-one-half inch Valves and Actuators Product Data
    application/pdf 493.09 KB
    2/1/2013
    493.09 KB
    V58 Series one-half and three-quarter inch Valves and Actuators Product Data
    application/pdf 623.07 KB
    4/1/2023
    623.07 KB
    Name
    Description
    File Size
    Date
    Size
    V58 Series one-half and three-quarter inch Valves and Actuators Specification Data
    application/pdf 386.85 KB
    7/18/2023
    386.85 KB
    V58 Series one to one-and-one-half inch Valves and Actuators Product Data
    application/pdf 493.09 KB
    2/1/2013
    493.09 KB
    V58 Series one to one-and-one-half inch Valves and Actuators Specification Data
    application/pdf 336.86 KB
    7/18/2023
    336.86 KB
    V58 Series Cartridge Globe Valves Installation Instructions
    application/pdf 388.08 KB
    5/8/2023
    388.08 KB
    Design and Application Guide for the Honeywell Valves and Actuators
    application/pdf 49.23 MB
    5/11/2023
    49.23 MB
    V58 Series one-half and three-quarter inch Valves and Actuators Product Data
    application/pdf 623.07 KB
    4/1/2023
    623.07 KB
    Name
    Description
    File Size
    Date
    Size
    V58 Series one-half and three-quarter inch Valves and Actuators Specification Data
    386.85 KB
    7/18/2023
    V58 Series one to one-and-one-half inch Valves and Actuators Specification Data
    336.86 KB
    7/18/2023
    Design and Application Guide for the Honeywell Valves and Actuators
    49.23 MB
    5/11/2023
    V58 Series Cartridge Globe Valves Installation Instructions
    388.08 KB
    5/8/2023
    V58 Series one to one-and-one-half inch Valves and Actuators Product Data
    493.09 KB
    2/1/2013
    V58 Series one-half and three-quarter inch Valves and Actuators Product Data
    623.07 KB
    4/1/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5862A2013
    Cartridge Globe Valve, 12 in. NPT, 2-way, 0.29 Cv, Equal Percentage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5862a2013-2-way-valves-1-2-pn16-cv0-3
    V5862A2013
    Cartridge Globe Valve, 12 in. NPT, 2-way, 0.29 Cv, Equal Percentage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5862a2013-2-way-valves-1-2-pn16-cv0-3
    V5862A2021
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 0.47Cv
    V5862A2021
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 0.47Cv
    V5862A2039
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 0.74Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2039
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 0.74Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2047
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 1.2Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2047
    Globe Valve, 2-Way, Cartridge, NPT, 12in, 1.2Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2054
    Cartridge Globe Valve, 12 in. NPT, 2-way, 1.9 Cv, Equal Percentage
    V5862A2054
    Cartridge Globe Valve, 12 in. NPT, 2-way, 1.9 Cv, Equal Percentage
    V5862A2062
    Globe Valve, 2-Way, Cartridge, NPT, 34in, 2.9Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2062
    Globe Valve, 2-Way, Cartridge, NPT, 34in, 2.9Cv
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2070
    Cartridge Globe Valve, 34 in. NPT, 2-way, 4.9 Cv, Equal Percentage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A2070
    Cartridge Globe Valve, 34 in. NPT, 2-way, 4.9 Cv, Equal Percentage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c1-3
    V5862A3029
    Cartridge Globe Valve, 1 in. NPT, 2-way, 11 Cv, Linear
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c4-3
    V5862A3029
    Cartridge Globe Valve, 1 in. NPT, 2-way, 11 Cv, Linear
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-V5862-c4-3
    V5863A1014
    Globe Valve, 3-Way, Cartridge, NPT, 34in, 4.9Cv, Not Interchangeable
    V5863A1014
    Globe Valve, 3-Way, Cartridge, NPT, 34in, 4.9Cv, Not Interchangeable
    V5863A2038
    Cartridge Globe Valve, 12 in. NPT, 3-way Mixing, 1.2 Cv, Equal Percentage
    V5863A2038
    Cartridge Globe Valve, 12 in. NPT, 3-way Mixing, 1.2 Cv, Equal Percentage