/content/hbtbt/ae/en/search-results.html

Electrical Energy Meters 

Honeywell EEM230 Series Single-Phase Energy Meter

Electrical energy meter allows direct reading of all relevant data, such as energy (total and partial), current, voltage, active and reactive power.

Overview

EEM230 is a Series of Electrical Energy Meter. Electrical energy meter allows direct reading of all relevant data, such as energy (total and partial), current, voltage, active and reactive power.

Features & Benefits:
  • Single-phase energy meter, 230 VAC 50Hz
  • Direct measurement up to 32A
  • 7-digit LC-Display
  • Lead seal possible with cap as accessory
Certifications:
  • IEC62053-21
  • CE Certified
Specifications

Others

  • Brand
    • CentraLine

Others

  • Brand
    • CentraLine
  • Brand : CentraLine
Others
Name
Description
File Size
Date
Size
EEM230-D-M Compteur d’énergie électrique avec interface M-Bus intégrée
application/pdf 1.46 MB
5/14/2023
1.46 MB
Electrical Energy Meter with integrated Serial Modbus interface EEM230-D-MO
application/pdf 540.27 KB
5/14/2023
540.27 KB
EEM230-D-M Contatori di energia monofase con interfaccia M-Bus
application/pdf 1.46 MB
5/14/2023
1.46 MB
EEM230-D-M Electrical Energy Meter with integrated M-Bus interface
application/pdf 1.45 MB
5/14/2023
1.45 MB
EEM230-D-M Energiezähler mit integrierter M-Bus-Schnittstelle
application/pdf 1.46 MB
5/14/2023
1.46 MB
Name
Description
File Size
Date
Size
EEM230-D-M Compteur d’énergie électrique avec interface M-Bus intégrée
1.46 MB
5/14/2023
1.46 MB
Electrical Energy Meter with integrated Serial Modbus interface EEM230-D-MO
540.27 KB
5/14/2023
540.27 KB
EEM230-D-M Contatori di energia monofase con interfaccia M-Bus
1.46 MB
5/14/2023
1.46 MB
EEM230-D-M Electrical Energy Meter with integrated M-Bus interface
1.45 MB
5/14/2023
1.45 MB
EEM230-D-M Energiezähler mit integrierter M-Bus-Schnittstelle
1.46 MB
5/14/2023
1.46 MB
Name
Description
File Size
Date
Size
EEM230-D-M Compteur d’énergie électrique avec interface M-Bus intégrée
1.46 MB
5/14/2023
Electrical Energy Meter with integrated Serial Modbus interface EEM230-D-MO
540.27 KB
5/14/2023
EEM230-D-M Contatori di energia monofase con interfaccia M-Bus
1.46 MB
5/14/2023
EEM230-D-M Electrical Energy Meter with integrated M-Bus interface
1.45 MB
5/14/2023
EEM230-D-M Energiezähler mit integrierter M-Bus-Schnittstelle
1.46 MB
5/14/2023
Product Number
Image
SKU
Description
alt
EEM230-D-M-MID
Single-Phase Electrical Energy Meter with integrated M-Bus interface; Operating Voltage: 230 VAC, 50Hz; Imax = 32 A; MID Version
alt
EEM230-D-MO-MID
Single-Phase Electrical Energy Meter with integrated Serial Modbus interface; Operating Voltage: 230 VAC, 50Hz; Imax = 32 A; MID Version
Image
SKU
Description
alt
EEM230-D-M-MID
Single-Phase Electrical Energy Meter with integrated M-Bus interface; Operating Voltage: 230 VAC, 50Hz; Imax = 32 A; MID Version
alt
EEM230-D-MO-MID
Single-Phase Electrical Energy Meter with integrated Serial Modbus interface; Operating Voltage: 230 VAC, 50Hz; Imax = 32 A; MID Version