/content/hbtbt/ae/en/search-results.html

    Electrical Energy Meters 

    SBC AAD1 Series Single-Phase Energy Meter

    The AAD1 is a modern, electronic, single-phase energy meter. It is very economical on space, but also highly accurate in registering energy consumption: accuracy class 1 (according to EN62053-21) or accuracy class B (according to EN50470-3).

    Overview

    The AAE1 is a modern electronic single-phase meter. It is very space-saving and at the same time due to the accuracy class 1 or Accuracy class B very precise in recording the energy consumption. Since the meter has a high-quality counter, it can easily be snapped onto a top-hat rail regardless of its position. A backstop ensures exact billing. The counter can be read at any time without a power supply. The single-phase energy meters can be snapped onto a DIN rail according to DIN 50 022 (35 mm). They may only be used in installation cabinets with degree of protection IP 51 (dust and moisture tight).

    Features & Benefits:
    • When the power is off, the meter can be cleaned with a dry cloth or a cloth dampened with a soap solution
    • Under no circumstances may corrosive or solvent-based substances be used for cleaning
    • The AAE1 is maintenance-free. The user may not undertake any repairs in the event of damage during transport
    • In the case of calibrated measuring instruments, the calibration becomes invalid as soon as the seal is broken or the seal is damaged.
    Certifications:
    • CE
    • with or withpout MID
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AAE1D5F10KR3A00
    Energy Meter 1-Phase, 230V AC, 65A, 1000 ImpKwh, Directive MID, 7-digit
    AAE1D5F10KR3A00
    Energy Meter 1-Phase, 230V AC, 65A, 1000 ImpKwh, Directive MID, 7-digit