Electrical Energy Meters
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Building Management
- Field Devices
- Metering Devices
- Electrical Energy Meters
- SBC AAE1 Series Single-Phase Energy Meter
Overview
Product Number
Image
SKU
Description
AAD1D5F10KR3A00
Single-phase Energy Meter, 230 VAC 50 Hz, S0 Interface, Imax = 32 A, MID Version
Image
SKU
Description
AAD1D5F10KR3A00
Single-phase Energy Meter, 230 VAC 50 Hz, S0 Interface, Imax = 32 A, MID Version
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.