/content/hbtbt/ae/en/search-results.html

    Electrical Energy Meters 

    SBC AAE3 Series 3-Phase Energy Meter

    AAE3 with 65Amps compact 3-phase energy meters for primary and secondary energy metering the three-phase current meters 3 × 230/400V AC 50 Hz, 10 (65) A and 7-digit display for 1 or 2 tariffs.

    Overview

    AAE3, the 65Amps compact 3-phase energy meters for primary and secondary energy metering the three-phase current meters 3 × 230/400V AC 50 Hz, 10 (65) A and 7-digit display for 1 or 2 tariffs, sealing cover available as an accessory, with Accuracy class 1 according to IEC 62053-21 or B according to EN 50470-3 it also provide S0 output.

    Features & Benefits:
    • Registers lowest electricity consumptions, even devices in stand-by operation
    • No false reading, no cheating. Highest level of data integrity thank to Saia® High Level EMC Design allied with a robust mechanical construction
    • Energy metering is affordable everywhere. Easy integration in existing and new electrical cabinets, thank compact and space saving design (only 70 mm wide)
    • Impulse outputs SO for remote reading or centralized data collection. Accounting of various consumers
    • LED signaling allow easy check of metering status even with inverted line connections
    • PTB or MID certified
    Certifications:
    • IEC 62053-21
    • EN 50470-3
    Others
    Name
    Description
    File Size
    Date
    Size
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    application/pdf 924.42 KB
    2/1/2017
    924.42 KB
    C Annex
    application/pdf 492.91 KB
    10/3/2024
    492.91 KB
    C Appendice
    application/pdf 466.92 KB
    10/3/2024
    466.92 KB
    C Anhang
    application/pdf 472.24 KB
    10/3/2024
    472.24 KB
    C Annexe
    application/pdf 501.03 KB
    10/3/2024
    501.03 KB
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    application/pdf 933.12 KB
    2/1/2017
    933.12 KB
    Name
    Description
    File Size
    Date
    Size
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    application/pdf 924.42 KB
    2/1/2017
    924.42 KB
    C Annex
    application/pdf 492.91 KB
    10/3/2024
    492.91 KB
    C Appendice
    application/pdf 466.92 KB
    10/3/2024
    466.92 KB
    C Anhang
    application/pdf 472.24 KB
    10/3/2024
    472.24 KB
    C Annexe
    application/pdf 501.03 KB
    10/3/2024
    501.03 KB
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    application/pdf 933.12 KB
    2/1/2017
    933.12 KB
    Name
    Description
    File Size
    Date
    Size
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    924.42 KB
    2/1/2017
    C Annex
    492.91 KB
    10/3/2024
    C Appendice
    466.92 KB
    10/3/2024
    C Anhang
    472.24 KB
    10/3/2024
    C Annexe
    501.03 KB
    10/3/2024
    Montage- und Bedienungsanleitung Energiezähler 3-phasig AAE3
    933.12 KB
    2/1/2017
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AAE3D5F10PR3A00
    3-Phase Energy Meter, S0 Output, 1 Tariff, MID Directive, 65A, 400V AC, 100 Imp.Kwh
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-aae3d5f10pr2a00-3-phase-energy-meter-primaryimage
    AAE3D5F10PR3A00
    3-Phase Energy Meter, S0 Output, 1 Tariff, MID Directive, 65A, 400V AC, 100 Imp.Kwh
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-aae3d5f10pr2a00-3-phase-energy-meter-primaryimage