/content/hbtbt/ae/en/search-results.html

    Electrical Energy Meters 

    SBC ALD1 Series Single-Phase Energy Meters

    Electrical Energy Meters, 1 Phase, 32A, LCD

    Overview

    The SBC energy meters ideally suited to accommodate a large number of measuring instruments in the smallest space. The small size means the meters can also be fitted in existing switch cabinets without having to install new switch cabinets.

    Features & Benefits:
    • Small
    • Robust
    • Reliable
    • Accurate
    Certifications:
    • CE
    • with or withpout MID
    Others
    Name
    Description
    File Size
    Date
    Size
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    application/pdf 629.02 KB
    5/14/2023
    629.02 KB
    Electrical Energy Meter with integrated S0-interface EEM230-D-P
    application/pdf 402.55 KB
    5/14/2023
    402.55 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.41 MB
    5/14/2023
    2.41 MB
    1-Phasen Energiezähler mit M-Bus Schnittstelle
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    Compteur d’énergie électronique monophasé avec sortie S0 d‘impulsion
    application/pdf 823.32 KB
    5/14/2023
    823.32 KB
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    application/pdf 663.7 KB
    5/14/2023
    663.7 KB
    Single-phase Energy meter with serial S-Bus interface
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Singlephase Energy meter with M-Bus interface
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface
    application/pdf 609.49 KB
    5/14/2023
    609.49 KB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.4 MB
    5/14/2023
    2.4 MB
    Montage- und Bedienungsanleitung Typ ALD1D5F10K
    application/pdf 556.38 KB
    5/14/2023
    556.38 KB
    Assembly and operating instructions Type ALD1D5F10K 32 A Single Phase active power energy meter with S0 interface,
    application/pdf 544.35 KB
    5/14/2023
    544.35 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Contatore di energia monofase con uscita impulsi S0
    application/pdf 822.45 KB
    5/14/2023
    822.45 KB
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    application/pdf 633.73 KB
    5/14/2023
    633.73 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.19 MB
    5/14/2023
    1.19 MB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.39 MB
    5/14/2023
    2.39 MB
    Contatori di energia monofase con interfaccia M-Bus
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    1-Phasen Energiezähler mit S0-Impulsausgang
    application/pdf 808.77 KB
    5/14/2023
    808.77 KB
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface,
    application/pdf 624.85 KB
    5/14/2023
    624.85 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Compteurs d’énergie monophasé avec interface S-Bus serielle
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Contatori di energia monofase con interfaccia seriale S-Bus
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Compteurs d’énergie monophasé avec interface M-Bus
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Single-phase energy meter with S0 pulse output
    application/pdf 821.45 KB
    5/14/2023
    821.45 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    1-Phasen Energiezähler mit serieller S-Bus Schnittstelle
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    application/pdf 648.87 KB
    5/14/2023
    648.87 KB
    Name
    Description
    File Size
    Date
    Size
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    application/pdf 629.02 KB
    5/14/2023
    629.02 KB
    Electrical Energy Meter with integrated S0-interface EEM230-D-P
    application/pdf 402.55 KB
    5/14/2023
    402.55 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.41 MB
    5/14/2023
    2.41 MB
    1-Phasen Energiezähler mit M-Bus Schnittstelle
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    Compteur d’énergie électronique monophasé avec sortie S0 d‘impulsion
    application/pdf 823.32 KB
    5/14/2023
    823.32 KB
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    application/pdf 663.7 KB
    5/14/2023
    663.7 KB
    Single-phase Energy meter with serial S-Bus interface
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Singlephase Energy meter with M-Bus interface
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface
    application/pdf 609.49 KB
    5/14/2023
    609.49 KB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.4 MB
    5/14/2023
    2.4 MB
    Montage- und Bedienungsanleitung Typ ALD1D5F10K
    application/pdf 556.38 KB
    5/14/2023
    556.38 KB
    Assembly and operating instructions Type ALD1D5F10K 32 A Single Phase active power energy meter with S0 interface,
    application/pdf 544.35 KB
    5/14/2023
    544.35 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Contatore di energia monofase con uscita impulsi S0
    application/pdf 822.45 KB
    5/14/2023
    822.45 KB
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    application/pdf 633.73 KB
    5/14/2023
    633.73 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.19 MB
    5/14/2023
    1.19 MB
    Single phase energy meter with Serial Modbus interface
    application/pdf 2.39 MB
    5/14/2023
    2.39 MB
    Contatori di energia monofase con interfaccia M-Bus
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    1-Phasen Energiezähler mit S0-Impulsausgang
    application/pdf 808.77 KB
    5/14/2023
    808.77 KB
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface,
    application/pdf 624.85 KB
    5/14/2023
    624.85 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Compteurs d’énergie monophasé avec interface S-Bus serielle
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Contatori di energia monofase con interfaccia seriale S-Bus
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Compteurs d’énergie monophasé avec interface M-Bus
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Single-phase energy meter with S0 pulse output
    application/pdf 821.45 KB
    5/14/2023
    821.45 KB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    1-Phasen Energiezähler mit serieller S-Bus Schnittstelle
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Single-phase bidirectional energy meter with S0 pulse output
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    application/pdf 648.87 KB
    5/14/2023
    648.87 KB
    Name
    Description
    File Size
    Date
    Size
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    629.02 KB
    5/14/2023
    Electrical Energy Meter with integrated S0-interface EEM230-D-P
    402.55 KB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.18 MB
    5/14/2023
    Single phase energy meter with Serial Modbus interface
    2.41 MB
    5/14/2023
    1-Phasen Energiezähler mit M-Bus Schnittstelle
    1.26 MB
    5/14/2023
    Compteur d’énergie électronique monophasé avec sortie S0 d‘impulsion
    823.32 KB
    5/14/2023
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    663.7 KB
    5/14/2023
    Single-phase Energy meter with serial S-Bus interface
    1.06 MB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.17 MB
    5/14/2023
    Singlephase Energy meter with M-Bus interface
    1.25 MB
    5/14/2023
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface
    609.49 KB
    5/14/2023
    Single phase energy meter with Serial Modbus interface
    2.4 MB
    5/14/2023
    Montage- und Bedienungsanleitung Typ ALD1D5F10K
    556.38 KB
    5/14/2023
    Assembly and operating instructions Type ALD1D5F10K 32 A Single Phase active power energy meter with S0 interface,
    544.35 KB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.18 MB
    5/14/2023
    Contatore di energia monofase con uscita impulsi S0
    822.45 KB
    5/14/2023
    Assembly and operating instructions ALD1B5F10K 32 A bidirectional Single Phase active power energy meter with S0 interface
    633.73 KB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.18 MB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.19 MB
    5/14/2023
    Single phase energy meter with Serial Modbus interface
    2.39 MB
    5/14/2023
    Contatori di energia monofase con interfaccia M-Bus
    1.25 MB
    5/14/2023
    1-Phasen Energiezähler mit S0-Impulsausgang
    808.77 KB
    5/14/2023
    Assembly and operating instructions Type ALD1B5FS 32 A bidirectional Single Phase active power energy meter with S-Bus interface,
    624.85 KB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.17 MB
    5/14/2023
    Compteurs d’énergie monophasé avec interface S-Bus serielle
    1.05 MB
    5/14/2023
    Contatori di energia monofase con interfaccia seriale S-Bus
    1.06 MB
    5/14/2023
    Compteurs d’énergie monophasé avec interface M-Bus
    1.25 MB
    5/14/2023
    Single-phase energy meter with S0 pulse output
    821.45 KB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.17 MB
    5/14/2023
    1-Phasen Energiezähler mit serieller S-Bus Schnittstelle
    1.05 MB
    5/14/2023
    Single-phase bidirectional energy meter with S0 pulse output
    1.17 MB
    5/14/2023
    Assembly and operating instructions Type ALD1D5FS 32 A Single Phase active power energy meter with S-Bus interface
    648.87 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ALD1B5FD00A3A00
    Single-Phase bidirectional energy meter with Serial Modbus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1B5FD00A3A00
    Single-Phase bidirectional energy meter with Serial Modbus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1B5FS00A3A00
    Single-Phase bidirectional energy meter with Serial S-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1B5FS00A3A00
    Single-Phase bidirectional energy meter with Serial S-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1D5F10KA3A00
    Single-Phase unidirectional energy meter with S0 pulse output with LCD display, Operating Voltage: 230 V, 50Hz, Type A: Display of active power, voltage and current, Imax = 32 A, MID Version, Tariff 1
    ALD1D5F10KA3A00
    Single-Phase unidirectional energy meter with S0 pulse output with LCD display, Operating Voltage: 230 V, 50Hz, Type A: Display of active power, voltage and current, Imax = 32 A, MID Version, Tariff 1
    ALD1D5F10KB3A00
    Single-Phase unidirectional energy meter with S0 pulse output with LCD display, Operating Voltage: 230 V, 50Hz, Type B: Display of active power, Imax = 32 A, MID Version, Tariff 1
    ALD1D5F10KB3A00
    Single-Phase unidirectional energy meter with S0 pulse output with LCD display, Operating Voltage: 230 V, 50Hz, Type B: Display of active power, Imax = 32 A, MID Version, Tariff 1
    ALD1D5FD00A2A00
    Single-Phase Energy Meter, Unidirectional, Display V & I, Modbus Interface, Standard Version
    ALD1D5FD00A2A00
    Single-Phase Energy Meter, Unidirectional, Display V & I, Modbus Interface, Standard Version
    ALD1D5FD00A3A00
    Single-Phase unidirectional energy meter with Serial Modbus interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1D5FD00A3A00
    Single-Phase unidirectional energy meter with Serial Modbus interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1D5FD00A3A44
    Single-Phase unidirectional energy meter with Serial Modbus interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Parity 8N1, Tariff 1
    ALD1D5FD00A3A44
    Single-Phase unidirectional energy meter with Serial Modbus interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Parity 8N1, Tariff 1
    ALD1D5FM00A3A00
    Single-Phase unidirectional energy meter with M-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, MID Version, Tariff 1
    ALD1D5FM00A3A00
    Single-Phase unidirectional energy meter with M-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, MID Version, Tariff 1
    ALD1D5FS00A3A00
    Single-Phase unidirectional energy meter with Serial S-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1
    ALD1D5FS00A3A00
    Single-Phase unidirectional energy meter with Serial S-bus Interface with LCD display, Operating Voltage: 230 V, 50Hz, Imax = 32 A, MID Version, Tariff 1