/content/hbtbt/ae/en/search-results.html

    Electrical Energy Meters 

    SBC AWD3 Series 3-Phase Energy Meters with Transformer Connection

    The Three-phase AWD3 energy meters are equipped with a transformer connection. Can Replace defective energy meters and current transformers when the system is running and energy meters are available in a one-way or two-way design.

    Overview

    The Three-phase AWD3 energy meters are equipped with a transformer connection. By using a current transformer, you can replace defective energy meters and current transformers when the system is running, the energy meters are available in a one-way or two-way (bidirectional) design. Connect the energy meters to the Saia PCD family of devices via an integrated S-Bus, M-Bus or Modbus interface in order to read relevant data such as energy, current, voltage and power (active and reactive). Depending on the interface type, the energy meters are available in a one-way or two-way (bidirectional) design. AWD3 3-phase bidirectional energy meter for current converter metering with integrated S0-output Bidirectional energy meter with LC display and integrated S0-interface. The S0-interface is a hardware interface used in the transmission of measurements in building automation.

    Features & Benefits:
    • 3-phase energy meter, 3 × 230 / 400VAC 50Hz
    • Converter metering to 1500 A in both directions of current
    • Display of the active power, voltage and current per phase
    • Display of the total active power
    • S0-output; independent of the direction of current
    • 7-digit display for energy supply and feeding back
    • Can be sealed and is provided with a sealing cap as an accessory
    Certifications:
    • EN50470-3
    • IEC62053-21
    • EAC
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWD3B5W10MC3A00
    3-Phase bidirectional energy meter for current converter metering with S0-output with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3B5W10MC3A00
    3-Phase bidirectional energy meter for current converter metering with S0-output with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3B5WS00C3A00
    3-Phase bidirectional energy meter with transformer connection and serial S-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3B5WS00C3A00
    3-Phase bidirectional energy meter with transformer connection and serial S-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5W10MC3A00
    3-Phase energy meter for transformer connection with S0 pulse outputwith LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5W10MC3A00
    3-Phase energy meter for transformer connection with S0 pulse outputwith LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5W10ND3A00
    3-Phase unidirectional energy meter for transformer connection with S0 pulse output with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 1000 to 6000A; MID Version; Tariff 1
    AWD3D5W10ND3A00
    3-Phase unidirectional energy meter for transformer connection with S0 pulse output with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 1000 to 6000A; MID Version; Tariff 1
    AWD3D5WD00C3A00
    3-Phase unidirectional energy meter for transformer connection with serial Modbus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5WD00C3A00
    3-Phase unidirectional energy meter for transformer connection with serial Modbus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5WD00C3A44
    3-Phase unidirectional energy meter for transformer connection with serial Modbus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; Parity 8N1; MID Version; Tariff 1
    AWD3D5WD00C3A44
    3-Phase unidirectional energy meter for transformer connection with serial Modbus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; Parity 8N1; MID Version; Tariff 1
    AWD3D5WM00C3A00
    3-phase unidirectional energy meter for transformer connection with M-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5WM00C3A00
    3-phase unidirectional energy meter for transformer connection with M-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5WM00D2A00
    3 Phase Energy Meter, MID, M-Bus
    AWD3D5WM00D2A00
    3 Phase Energy Meter, MID, M-Bus
    AWD3D5WS00C3A00
    3-phase bidirectional energy meter with transformer connection and serial S-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; S-bus Interface; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage
    AWD3D5WS00C3A00
    3-phase bidirectional energy meter with transformer connection and serial S-Bus interface with LCD display; Operating Voltage: 3 x 230 400 VAC, 50 Hz; CT measurement = 5 to 1500 A; S-bus Interface; MID Version; Tariff 1
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-awd3b5w10mc2a00-3-phase-energy-meter-primaryimage