/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

1 Channel Mains Switching Interface

Mains Switching interface units offers heavy duty relay switching for both 24V and 230V applications with contacts rated at 13A suitable for switching damper control units and other building controls requiring high contact rating for mains shutdown.

Overview

Mains Switching interface units are designed to provide heavy duty relay switching for both 24V and 230V applications with contacts rated at 13A suitable for switching damper control units and other building controls requiring a high contact rating for mains shutdown. The new single channel interface is an alternative solution for the existing 34415 Mains Switching Interface. The 4 channel interface which is new to the Vigilon Interface range, replaces the existing 34415. Both variants offer extended functionality.

Features & Benefits:
  • Flexible Input / Output
  • Controlling outputs and monitoring inputs simultaneously
  • Configurable delay to filter noise and spurious signals
  • Outputs can be individually sectored
  • Single channel has 1 output and 4 inputs
  • Inputs to be configured as fire, fault, supervisory or confirmation input
Certifications:
  • EN54:part 17:2005
  • EN54:part 18:2005
Specifications

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Others
Name
Description
File Size
Date
Size
Visual Alarms Design and Application Guide
application/pdf 1.95 MB
5/8/2023
1.95 MB
Certificates of Conformance
Name
Description
File Size
Date
Size
S4-34401 and 34404 Certificate of Conformity
application/pdf 28.59 KB
5/10/2023
28.59 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
application/pdf 863.92 KB
5/8/2023
863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
application/pdf 199.92 KB
5/14/2023
199.92 KB
Mains Switching Interfaces Datasheet
application/pdf 242.2 KB
5/14/2023
242.2 KB
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
199.92 KB
5/14/2023
199.92 KB
Visual Alarms Design and Application Guide
1.95 MB
5/8/2023
1.95 MB
Mains Switching Interfaces Datasheet
242.2 KB
5/14/2023
242.2 KB
S4-34401 and 34404 Certificate of Conformity
28.59 KB
5/10/2023
28.59 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
5/8/2023
863.92 KB
Name
Description
File Size
Date
Size
Visual Alarms Design and Application Guide
1.95 MB
5/8/2023
S4-34401 and 34404 Certificate of Conformity
28.59 KB
5/10/2023
Vigilon Plus Consultant's Specification Guide
863.92 KB
5/8/2023
Loop Powered Interfaces Datasheet
199.92 KB
5/14/2023
Mains Switching Interfaces Datasheet
242.2 KB
5/14/2023
Product Number
Image
SKU
Description
alt
S4-34401
Mains Switching Interface: 1 Channel: 227x245x77mm: 1.1Kg: 100 Unit Max: IP31
Image
SKU
Description
alt
S4-34401
Mains Switching Interface: 1 Channel: 227x245x77mm: 1.1Kg: 100 Unit Max: IP31