/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Contact Interface Module CIM

    Contact Interface Module CIM

    Overview

    The CIM is used as an interface of VARIODYN D1 system for the connection of 8 control contacts. The 8 control contacts can be configured as either an input or an output. Four of the eight contacts can be programmed in the input function with monitoring of connection line. A 3 m long Cat 5 cable is included to connect from CIM to the TWI input of DOM.

    Features & Benefits:
    • EN 54-16 certified
    • Contacts as inputs or outputs freely programmable /4 of which can be monitored
    • CAT5 cabling to DOM
    • Mounting by mounting to the DIN-track possible
    • Connection of different trades possible via CIM
    Certifications:
    • EN 60598-1 zertifiziert
    • EN 60598-2-22 zertifiziert
    • EN 55015 Certified
    • EN 61547 Certified
    • EN 61000-3-2 zertifiziert
    • EN 61000-3-3 zertifiziert.
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER