/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    E080 Galaxy Ethernet Module

    E080 Galaxy Ethernet Module provides alarm signalling and remote servicing support for Galaxy systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol.

    Overview

    E080 Galaxy Ethernet Module provides alarm signalling and remote servicing support for Galaxy systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol. The new module uses the same firmware base as the E080-2 so the functionality is unchanged. The same alarm signalling, remote servicing and integration functionality is available and is unchanged. However the new version use software version 2.11 as opposed to V2.08 on the E080-2 and this brings some enhancements.

    Features & Benefits:
    • More compact size
    • Lower power consumption
    • Functional enhancements on dual signalling, via software v2.11
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    application/pdf 105.38 KB
    5/14/2023
    105.38 KB
    Galaxy 2: fiche technique
    application/pdf 134.44 KB
    5/14/2023
    134.44 KB
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    application/pdf 185.02 KB
    5/14/2023
    185.02 KB
    Name
    Description
    File Size
    Date
    Size
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    application/pdf 105.38 KB
    5/14/2023
    105.38 KB
    Galaxy 2: fiche technique
    application/pdf 134.44 KB
    5/14/2023
    134.44 KB
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    application/pdf 185.02 KB
    5/14/2023
    185.02 KB
    Name
    Description
    File Size
    Date
    Size
    Informati sulla normativa europea per i sistemi di sicurezza con la nostra guida rapida.
    105.38 KB
    5/14/2023
    Galaxy 2: fiche technique
    134.44 KB
    5/14/2023
    PD6662, prEN50131-1: 2004 - Standard Europei per i sistemi di sicurezza
    185.02 KB
    5/14/2023