/content/hbtbt/ae/en/search-results.html

    network cards and modules

    Echelon Interface

    Echelon Interface is used to connect an AM2000-6000 control panel in any point of the network, it has no line module to allow the best fitting to plant's needs. FTT10A, 485 galvanic insulated and 485 polarized modules are available.

    Overview

    Echelon Interface is used to connect an AM2000-6000 control panel in any point of the network, it has no line module to allow the best fitting to plant's needs. FTT10A, 485 galvanic insulated and 485 polarized modules are available.