/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Essernet Micromodule

    Discontinued

    Essernet Micromodules are a network interface module such as essernet module, however it is used for max. 31 network participants.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Essernet Micromodules are network interface module such as essernet module, however it is used for max. 31 network participants. This essernet module is used for IQ8Control. The data connectivity can be fully redundant established. For this purpose, at least two DOMs and two SEI are required. Networking can be carried out via a simple telecommunication cable with corresponding essernet module.

    Features & Benefits:
    • It can be used for 31 network participants
    • Five esserbus analog loop modules
    • Various choices of cables
    • High data transmission speed
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER