Network Cards & Modules
Farenhyt IDP-Zone-6
Farenhyt IDP-Zone-6 is an addressable zone interface module for use with Silent Knight IFP-series fire alarm control panels (FACPs).
Farenhyt IDP-Zone-6 is an addressable zone interface module for use with Silent Knight IFP-series fire alarm control panels (FACPs). The IDP-Zone-6 provides six zone inputs that allow a Silent Knight FACP to interface and monitor two-wire conventional smoke detectors. This means you can retrofit an existing building and use existing conventional devices. The inputs on the IDP-Zone-6 share a common FACP signaling line circuit (SLC) input, and the initiating device circuits share a common external power supply. Otherwise, each input on the module operates independently from the others. If needed, you can disable a maximum of two unused inputs on the IDP-Zone-6 board. It transmits the status of a zone of two-wire detectors to the FACP. Status conditions are reported as normal, open, or alarm. The IDP-Zone-6 supervises the zone of detectors and the connection of the external power supply. All two-wire detectors being monitored must be UL compatible with the IDP-Zone-6.
Features & Benefits:- Converts a conventional two-wire loop to an SLC loop
- Six zone inputs
- Fully supervised
- Support for Class B and Class A wiring
- Removable 12 to 18 AWG plug-in terminal blocks
- Individual LED for each relay contact
- Two module mounting in the IDP-ACB cabinet
- Up to two unused modules can be disabled
- Rotary address switches for fast installation
- UL Listed
Others
Brochure
Data Sheet
Please Sign In to view part numbers available for purchase based on your account