/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Fire Wireless System Gateway

    The FWSGAUS is a device in a wireless fire system that acts as a bridge between fire alarm control panels (FACPs) and wireless fire devices.

    Overview
    The FWSGAUS is a device in a wireless fire system that acts as a bridge between fire alarm control panels (FACPs) and wireless fire devices. All wireless fire devices communicate with the gateway over the wireless network formed by the devices and the gateway. The gateway is powered by either the SLC loop or by any compatible and listed external +24VDC power supply. The gateway uses the Flash Scan protocol on the SLC to communicate with the panel and a proprietary wireless protocol to communicate with wireless fire devices..Features & Benefits:
    • Weak Link Trouble Reporting
    • Collapse Network Command
    • Silence Network Command
    • Multiple Wireless Sensor Network Installation Restrictions
    • Avoiding RF Interference
    Certifications:
    • AS ISO 7240.25:2015​
    • AS ISO 7240.18:2015​
    • AS ISO 7240.17:2015​
    • Compliant with ACMA Radiocommunications Class 2000 and Class 2002 National Rules.​
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER