/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Galvanic Isolator - MTL

    Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas.

    Overview

    Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas. In operation, the triggering of a detector causes corresponding change in the safe-area circuit. The unit has reverse input polarity protection, while 'non-fail' earth fault detection on either line can be provided by connecting an earth leakage detector to terminals 3 or 6.

    Features & Benefits:
    • Simple installation onto standard DIN railing
    • Simplified installation and maintenance using plug-in connectors
    • Input circuit protected against reverse polarity
    • Supports two zones
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security