/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    PCD3 Communication Modules

    Modules with freely programmable interfaces. Modules with interfaces for specific protocols. Numerous protocols supported.

    Overview
    Using communication modules, you can expand the Saia PCD3 controller's on-board communication interfaces. The products available include freely programmable interfaces as well as interfaces for numerous specific protocols. For the majority of protocols, the physical bus specifications are available as a plug-in module. If this is not the case, the bus can be connected via an external converter.
    Others
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD4.U100 kit
    application/pdf 2.04 MB
    5/10/2023
    2.04 MB
    Serial interface modules PCD3.F1xx and PCD3.F2xx
    application/pdf 3.78 MB
    5/11/2023
    3.78 MB
    Moduli d’interfaccia seriale PCD3.F1xx e PCD3.F2xx
    application/pdf 3.78 MB
    5/11/2023
    3.78 MB
    Modbus Utilisateur Interface
    application/pdf 1.41 MB
    5/10/2023
    1.41 MB
    Serielle Schnittstellenmodule PCD3.F1xx und PCD3.F2xx
    application/pdf 3.81 MB
    5/11/2023
    3.81 MB
    PCD4.U100 Set
    application/pdf 2.03 MB
    5/11/2023
    2.03 MB
    Modules d’interfaces série PCD3.F1xx et PCD3.F2xx
    application/pdf 3.79 MB
    5/11/2023
    3.79 MB
    PCD4.U100 kit
    application/pdf 1.61 MB
    5/11/2023
    1.61 MB
    Communication & Interaction
    application/pdf 6 MB
    5/11/2023
    6 MB
    Modbus-Benutzerschnittstelle
    application/pdf 1.46 MB
    5/10/2023
    1.46 MB
    PCD3.F210 Serielles Schnittstellenmodul mit 1× RS-422 - RS-485 und 1 Steckplatz zur Aufnahme von PCD7.F1xxS
    application/pdf 826.58 KB
    5/14/2023
    826.58 KB
    Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
    application/pdf 79.46 KB
    5/14/2023
    79.46 KB
    PCD3.F210 Module interface série avec 1× RS-422 - RS-485 et 1 emplacement pour module PCD7.F1xxS
    application/pdf 829.25 KB
    5/14/2023
    829.25 KB
    Modbus User Interface Document
    application/pdf 1.59 MB
    5/11/2023
    1.59 MB
    PCD4.U100 kit
    application/pdf 2.08 MB
    5/11/2023
    2.08 MB
    ControlsNews Automazione con SaiaPCD
    application/pdf 13.95 MB
    5/11/2023
    13.95 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Comunicazione e interazione
    application/pdf 6.01 MB
    5/11/2023
    6.01 MB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    MP-Bus Feldbusmodul für Belimo MP-Bus-Geräte
    application/pdf 250.99 KB
    5/11/2023
    250.99 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.49 MB
    5/11/2023
    4.49 MB
    MP-Bus | Module de bus de terrain pour appareils MP-Bus de Belimo
    application/pdf 252.2 KB
    5/11/2023
    252.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    PCD3.F210 Serial interface module with 1× RS-422 - RS-485 and 1 socket for PCD7.F1xxS module
    application/pdf 826.33 KB
    5/14/2023
    826.33 KB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.6 MB
    5/11/2023
    4.6 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.73 MB
    5/11/2023
    4.73 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.83 MB
    5/11/2023
    4.83 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.73 MB
    5/11/2023
    4.73 MB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    ControlsNews Automation with SaiaPCD
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    PCD3.F210 Modulo di interfaccia seriale con 1× RS-422 - RS-485 e un alloggiamento per moduli PCD7.F1xxS
    application/pdf 826.7 KB
    5/14/2023
    826.7 KB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.64 MB
    5/11/2023
    4.64 MB
    ControlsNews Automation with SaiaPCD
    application/pdf 14.29 MB
    5/11/2023
    14.29 MB
    ControlsNews L’automatisation avec SaiaPCD
    application/pdf 14 MB
    5/11/2023
    14 MB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    ControlsNews Automation mit SaiaPCD
    application/pdf 14.27 MB
    5/11/2023
    14.27 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.34 MB
    5/11/2023
    4.34 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    ControlsNews Automazione con SaiaPCD
    application/pdf 14 MB
    5/11/2023
    14 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.33 MB
    5/11/2023
    4.33 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.68 MB
    5/11/2023
    4.68 MB
    MP-Bus Modulo bus di campo per dispositivi Belimo MP-Bus
    application/pdf 249.24 KB
    5/11/2023
    249.24 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    ControlsNews L’automatisation avec SaiaPCD
    application/pdf 14.01 MB
    5/11/2023
    14.01 MB
    ControlsNews Automation mit SaiaPCD
    application/pdf 14.32 MB
    5/11/2023
    14.32 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    MP Bus field bus module for Belimo MP Bus devices
    application/pdf 247.89 KB
    5/11/2023
    247.89 KB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.64 MB
    5/11/2023
    4.64 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.86 MB
    5/11/2023
    4.86 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD4.U100 kit
    application/pdf 2.04 MB
    5/10/2023
    2.04 MB
    Serial interface modules PCD3.F1xx and PCD3.F2xx
    application/pdf 3.78 MB
    5/11/2023
    3.78 MB
    Moduli d’interfaccia seriale PCD3.F1xx e PCD3.F2xx
    application/pdf 3.78 MB
    5/11/2023
    3.78 MB
    Modbus Utilisateur Interface
    application/pdf 1.41 MB
    5/10/2023
    1.41 MB
    Serielle Schnittstellenmodule PCD3.F1xx und PCD3.F2xx
    application/pdf 3.81 MB
    5/11/2023
    3.81 MB
    PCD4.U100 Set
    application/pdf 2.03 MB
    5/11/2023
    2.03 MB
    Modules d’interfaces série PCD3.F1xx et PCD3.F2xx
    application/pdf 3.79 MB
    5/11/2023
    3.79 MB
    PCD4.U100 kit
    application/pdf 1.61 MB
    5/11/2023
    1.61 MB
    Communication & Interaction
    application/pdf 6 MB
    5/11/2023
    6 MB
    Modbus-Benutzerschnittstelle
    application/pdf 1.46 MB
    5/10/2023
    1.46 MB
    PCD3.F210 Serielles Schnittstellenmodul mit 1× RS-422 - RS-485 und 1 Steckplatz zur Aufnahme von PCD7.F1xxS
    application/pdf 826.58 KB
    5/14/2023
    826.58 KB
    Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
    application/pdf 79.46 KB
    5/14/2023
    79.46 KB
    PCD3.F210 Module interface série avec 1× RS-422 - RS-485 et 1 emplacement pour module PCD7.F1xxS
    application/pdf 829.25 KB
    5/14/2023
    829.25 KB
    Modbus User Interface Document
    application/pdf 1.59 MB
    5/11/2023
    1.59 MB
    PCD4.U100 kit
    application/pdf 2.08 MB
    5/11/2023
    2.08 MB
    ControlsNews Automazione con SaiaPCD
    application/pdf 13.95 MB
    5/11/2023
    13.95 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Comunicazione e interazione
    application/pdf 6.01 MB
    5/11/2023
    6.01 MB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    MP-Bus Feldbusmodul für Belimo MP-Bus-Geräte
    application/pdf 250.99 KB
    5/11/2023
    250.99 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.49 MB
    5/11/2023
    4.49 MB
    MP-Bus | Module de bus de terrain pour appareils MP-Bus de Belimo
    application/pdf 252.2 KB
    5/11/2023
    252.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    PCD3.F210 Serial interface module with 1× RS-422 - RS-485 and 1 socket for PCD7.F1xxS module
    application/pdf 826.33 KB
    5/14/2023
    826.33 KB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.6 MB
    5/11/2023
    4.6 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.73 MB
    5/11/2023
    4.73 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.83 MB
    5/11/2023
    4.83 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.73 MB
    5/11/2023
    4.73 MB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    ControlsNews Automation with SaiaPCD
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    PCD3.F210 Modulo di interfaccia seriale con 1× RS-422 - RS-485 e un alloggiamento per moduli PCD7.F1xxS
    application/pdf 826.7 KB
    5/14/2023
    826.7 KB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.64 MB
    5/11/2023
    4.64 MB
    ControlsNews Automation with SaiaPCD
    application/pdf 14.29 MB
    5/11/2023
    14.29 MB
    ControlsNews L’automatisation avec SaiaPCD
    application/pdf 14 MB
    5/11/2023
    14 MB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    ControlsNews Automation mit SaiaPCD
    application/pdf 14.27 MB
    5/11/2023
    14.27 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.34 MB
    5/11/2023
    4.34 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    ControlsNews Automazione con SaiaPCD
    application/pdf 14 MB
    5/11/2023
    14 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.33 MB
    5/11/2023
    4.33 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.68 MB
    5/11/2023
    4.68 MB
    MP-Bus Modulo bus di campo per dispositivi Belimo MP-Bus
    application/pdf 249.24 KB
    5/11/2023
    249.24 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    ControlsNews L’automatisation avec SaiaPCD
    application/pdf 14.01 MB
    5/11/2023
    14.01 MB
    ControlsNews Automation mit SaiaPCD
    application/pdf 14.32 MB
    5/11/2023
    14.32 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    MP Bus field bus module for Belimo MP Bus devices
    application/pdf 247.89 KB
    5/11/2023
    247.89 KB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.64 MB
    5/11/2023
    4.64 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.86 MB
    5/11/2023
    4.86 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    PCD4.U100 kit
    2.04 MB
    5/10/2023
    Serial interface modules PCD3.F1xx and PCD3.F2xx
    3.78 MB
    5/11/2023
    Moduli d’interfaccia seriale PCD3.F1xx e PCD3.F2xx
    3.78 MB
    5/11/2023
    Modbus Utilisateur Interface
    1.41 MB
    5/10/2023
    Serielle Schnittstellenmodule PCD3.F1xx und PCD3.F2xx
    3.81 MB
    5/11/2023
    PCD4.U100 Set
    2.03 MB
    5/11/2023
    Modules d’interfaces série PCD3.F1xx et PCD3.F2xx
    3.79 MB
    5/11/2023
    PCD4.U100 kit
    1.61 MB
    5/11/2023
    Communication & Interaction
    6 MB
    5/11/2023
    Modbus-Benutzerschnittstelle
    1.46 MB
    5/10/2023
    PCD3.F210 Serielles Schnittstellenmodul mit 1× RS-422 - RS-485 und 1 Steckplatz zur Aufnahme von PCD7.F1xxS
    826.58 KB
    5/14/2023
    Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
    79.46 KB
    5/14/2023
    PCD3.F210 Module interface série avec 1× RS-422 - RS-485 et 1 emplacement pour module PCD7.F1xxS
    829.25 KB
    5/14/2023
    Modbus User Interface Document
    1.59 MB
    5/11/2023
    PCD4.U100 kit
    2.08 MB
    5/11/2023
    ControlsNews Automazione con SaiaPCD
    13.95 MB
    5/11/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.62 MB
    5/11/2023
    B Basic systems
    30.43 MB
    5/11/2023
    A Produkte
    47.01 MB
    6/1/2023
    Comunicazione e interazione
    6.01 MB
    5/11/2023
    Automationsstationen
    29.83 MB
    5/11/2023
    MP-Bus Feldbusmodul für Belimo MP-Bus-Geräte
    250.99 KB
    5/11/2023
    Stazioni di automazione
    32.46 MB
    5/11/2023
    ControlsNews La revue des clients de la division Controls
    4.49 MB
    5/11/2023
    MP-Bus | Module de bus de terrain pour appareils MP-Bus de Belimo
    252.2 KB
    5/11/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.39 MB
    5/11/2023
    PCD3.F210 Serial interface module with 1× RS-422 - RS-485 and 1 socket for PCD7.F1xxS module
    826.33 KB
    5/14/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    ControlsNews La rivista per i Clienti della Divisione Controls
    4.39 MB
    5/11/2023
    ControlsNews La revue des clients de la division Controls
    4.6 MB
    5/11/2023
    ControlsNews The customer magazine of Controls Division
    4.73 MB
    5/11/2023
    ControlsNews La revue des clients de la division Controls
    4.83 MB
    5/11/2023
    ControlsNews The customer magazine of Controls Division
    4.73 MB
    5/11/2023
    Automation stations
    35.02 MB
    5/11/2023
    Kommunikation und Interaktion
    6.02 MB
    5/11/2023
    ControlsNews Automation with SaiaPCD
    6.83 MB
    5/11/2023
    PCD3.F210 Modulo di interfaccia seriale con 1× RS-422 - RS-485 e un alloggiamento per moduli PCD7.F1xxS
    826.7 KB
    5/14/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    ControlsNews La rivista per i Clienti della Divisione Controls
    4.64 MB
    5/11/2023
    ControlsNews Automation with SaiaPCD
    14.29 MB
    5/11/2023
    ControlsNews L’automatisation avec SaiaPCD
    14 MB
    5/11/2023
    B Sistemi di base
    30.45 MB
    5/11/2023
    ControlsNews Automation mit SaiaPCD
    14.27 MB
    5/11/2023
    ControlsNews The customer magazine of Controls Division
    4.34 MB
    5/11/2023
    Kommunikation und Interaktion
    6.02 MB
    5/11/2023
    ControlsNews Automazione con SaiaPCD
    14 MB
    5/11/2023
    C Annexe
    453.29 KB
    6/1/2023
    ControlsNews La rivista per i Clienti della Divisione Controls
    4.33 MB
    5/11/2023
    ControlsNews La revue des clients de la division Controls
    4.43 MB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.68 MB
    5/11/2023
    MP-Bus Modulo bus di campo per dispositivi Belimo MP-Bus
    249.24 KB
    5/11/2023
    Stations d’automatisation
    32.83 MB
    5/11/2023
    ControlsNews L’automatisation avec SaiaPCD
    14.01 MB
    5/11/2023
    ControlsNews Automation mit SaiaPCD
    14.32 MB
    5/11/2023
    A Products
    46.92 MB
    6/1/2023
    MP Bus field bus module for Belimo MP Bus devices
    247.89 KB
    5/11/2023
    A Produits
    47.02 MB
    6/1/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.64 MB
    5/11/2023
    A Prodotti
    46.99 MB
    6/1/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.86 MB
    5/11/2023
    Product Number
    Part Number
    Description
    Add to list
    PCD3.F110
    Serial Interface Module RS-422RS-485 (Connector Type A Included)
    PCD3.F121
    Serial interface module RS-232 up to 115.2 kbits, suitable for modem connection (connector type A included)
    PCD3.F150
    Serial interface module RS-485 with galvanic isolation (connector type A included)
    PCD3.F180
    Belimo MP-Bus interface module, max. 8 actuators and sensors connectable (connector type A included)
    PCD3.F210
    Serial interface module with 1x RS-422 RS-485 and 1 socket for PCD7.F1xxS module (2 connectors type K included)
    PCD3.F215
    BACnet MSTP serial interface module with 1x RS-422 RS-485 and 1 socket for PCD7.F1xxS module (2 connectors type K included)
    PCD3.F221
    Serial interface module with 1x RS-232 and 1 socket for PCD7.F1xxS module (2 connectors type K included)
    PCD3.F261
    DALI master interface module for up to 64 DALI ballasts, with integrated DALI-Bus power supply (connector type A included)
    PCD3.F270
    M-Bus master interface module for up to 240 M-Bus slave addresses freely distributable on 2 M-Bus interfaces (connector type A included)
    PCD3.F271
    M-Bus master interface module for up to 20 M-Bus slave addresses freely distributable on 2 M-Bus interfaces (connector type A included)