/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

PCD7 LonWorks® Interface Module

The PCD7 LonWorks® interface modules are used for connection to the LonWorks® networks. These modules have additional RS-485 serial interface.

Overview

The PCD7 LonWorks® interface modules are used for connection to the LonWorks® networks. These modules have additional RS-485 serial interface.

Specifications

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Humidity
    • 30 (Non-condensation) Percentage
  • Maximum Operating Humidity
    • 95 (Condensing) Percentage
  • Port Types
    • RS-485
  • IP Rating
    • IP 20
  • Brand
    • Saia Burgess Controls (SBC)
  • Network Connection Type
    • RS-485
  • Network Type
    • RS-485
  • Communications Protocol
    • RS-485
  • Terminal Type
    • Screw

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Humidity
    • 30 (Non-condensation) Percentage
  • Maximum Operating Humidity
    • 95 (Condensing) Percentage
  • Port Types
    • RS-485
  • IP Rating
    • IP 20
  • Brand
    • Saia Burgess Controls (SBC)
  • Network Connection Type
    • RS-485
  • Network Type
    • RS-485
  • Communications Protocol
    • RS-485
  • Terminal Type
    • Screw
  • Maximum Input Voltage : 24 voltage direct current
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Minimum Operating Humidity : 30 (Non-condensation) Percentage
  • Maximum Operating Humidity : 95 (Condensing) Percentage
  • Port Types : RS-485
  • IP Rating : IP 20
  • Brand : Saia Burgess Controls (SBC)
  • Network Connection Type : RS-485
  • Network Type : RS-485
  • Communications Protocol : RS-485
  • Terminal Type : Screw
Others
Name
Description
File Size
Date
Size
Controller IEC IEC 61131-3 programmabile e sicuro a livello cyber security
application/pdf 701.59 KB
5/14/2023
701.59 KB
IEC-Steuerung Cyber Security und Hochsprachenprogrammierung
application/pdf 417.8 KB
5/14/2023
417.8 KB
EC-Controller Cyber secure and high-level language programming
application/pdf 415.62 KB
5/14/2023
415.62 KB
IEC-Controller programmable selon CEI 61131-3 et cyber-sécurisé
application/pdf 702.74 KB
5/14/2023
702.74 KB
IEC-Controller IEC 61131-3 programmable and cyber secure
application/pdf 703.17 KB
5/14/2023
703.17 KB
IEC-Steuerung IEC 61131-3 programmierbar und cyber secure
application/pdf 703.65 KB
5/14/2023
703.65 KB
Name
Description
File Size
Date
Size
Controller IEC IEC 61131-3 programmabile e sicuro a livello cyber security
application/pdf 701.59 KB
5/14/2023
701.59 KB
IEC-Steuerung Cyber Security und Hochsprachenprogrammierung
application/pdf 417.8 KB
5/14/2023
417.8 KB
EC-Controller Cyber secure and high-level language programming
application/pdf 415.62 KB
5/14/2023
415.62 KB
IEC-Controller programmable selon CEI 61131-3 et cyber-sécurisé
application/pdf 702.74 KB
5/14/2023
702.74 KB
IEC-Controller IEC 61131-3 programmable and cyber secure
application/pdf 703.17 KB
5/14/2023
703.17 KB
IEC-Steuerung IEC 61131-3 programmierbar und cyber secure
application/pdf 703.65 KB
5/14/2023
703.65 KB
Name
Description
File Size
Date
Size
Controller IEC IEC 61131-3 programmabile e sicuro a livello cyber security
701.59 KB
5/14/2023
IEC-Steuerung Cyber Security und Hochsprachenprogrammierung
417.8 KB
5/14/2023
EC-Controller Cyber secure and high-level language programming
415.62 KB
5/14/2023
IEC-Controller programmable selon CEI 61131-3 et cyber-sécurisé
702.74 KB
5/14/2023
IEC-Controller IEC 61131-3 programmable and cyber secure
703.17 KB
5/14/2023
IEC-Steuerung IEC 61131-3 programmierbar und cyber secure
703.65 KB
5/14/2023