/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

PW Series RS232/M-Bus Converter

The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation.

Overview

The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation. They are of a compact design (wall or DIN rail mounting) and have a broad supply voltage band.

Features & Benefits:
  • Communications speed from 300 to 9600 baud
  • Short circuit and over-voltage proof
  • Operating state indicated by LED on front of unit
Certifications:
  • CE Certified
Specifications

Others

  • Network Connection Type
    • Bus
  • Brand
    • Honeywell
  • Network Type
    • Bus
  • Communications Protocol
    • Bus

Others

  • Network Connection Type
    • Bus
  • Brand
    • Honeywell
  • Network Type
    • Bus
  • Communications Protocol
    • Bus
  • Network Connection Type : Bus
  • Brand : Honeywell
  • Network Type : Bus
  • Communications Protocol : Bus
Others
Name
Description
File Size
Date
Size
EAGLEHAWK NX Controller Data Sheet
application/pdf 697.01 KB
7/10/2023
697.01 KB
EAGLEHAWK Controller Installation & Commissioning Instructions
application/pdf 1.94 MB
4/5/2023
1.94 MB
M-Bus-Masterinterface for up to 3 Slaves
application/pdf 148.28 KB
5/11/2023
148.28 KB
EAGLEHAWK NX Controller Data Sheet
application/pdf 697.01 KB
7/10/2023
697.01 KB
EAGLEHAWK Controller Installation & Commissioning Instructions
application/pdf 1.94 MB
6/1/2023
1.94 MB
Name
Description
File Size
Date
Size
EAGLEHAWK NX Controller Data Sheet
application/pdf 697.01 KB
7/10/2023
697.01 KB
EAGLEHAWK Controller Installation & Commissioning Instructions
application/pdf 1.94 MB
4/5/2023
1.94 MB
M-Bus-Masterinterface for up to 3 Slaves
application/pdf 148.28 KB
5/11/2023
148.28 KB
EAGLEHAWK NX Controller Data Sheet
application/pdf 697.01 KB
7/10/2023
697.01 KB
EAGLEHAWK Controller Installation & Commissioning Instructions
application/pdf 1.94 MB
6/1/2023
1.94 MB
Name
Description
File Size
Date
Size
EAGLEHAWK NX Controller Data Sheet
697.01 KB
7/10/2023
EAGLEHAWK Controller Installation & Commissioning Instructions
1.94 MB
4/5/2023
M-Bus-Masterinterface for up to 3 Slaves
148.28 KB
5/11/2023
EAGLEHAWK NX Controller Data Sheet
697.01 KB
7/10/2023
EAGLEHAWK Controller Installation & Commissioning Instructions
1.94 MB
6/1/2023
Product Number
Image
SKU
Description
alt
PW3
RS232M-Bus Converter, 3 counters
Image
SKU
Description
alt
PW3
RS232M-Bus Converter, 3 counters