Network Cards & Modules
Radio Interface Detection Module Morley
The MIW-INT loop powered radio interface module is designed for use with the Morley-IAS range of analogue addressable control panels.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The MIW-INT loop powered radio interface module is designed for use with the Morley-IAS range of analogue addressable control panels. It provides a direct translation from a standard Morley-IAS analogue addressable loop to the Hyfire range of analogue addressable radio field devices. With a range of up to 200m in free air, the module offers an easy and convenient solution to applications where the use of wired devices is prohibitive in certain areas. The module provides a transparent communication path between the control panel and the radio devices, passing all analogue information back to the control panel. Up to 32 Hyfire radio devices may be configured to a single MIW-INT.
Features & Benefits:- Supports up to 32 radio devices
- Loop powered
- Fully analogue addressable devices
- CE
- LPCB
- Vds
Others
- Brand
- Morley-IAS
Others
- Brand
- Morley-IAS
- Brand : Morley-IAS