/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    RFW-3000 Transmission System

    The redundant wireless channel RFW-3000 GSM is an independent channel for the transmission of hazard reports via a grid-bounded and GSM nets to an assisting location.

    Overview

    The redundant wireless channel RFW-3000 GSM is an independent channel for the transmission of hazard reports via a grid-bounded and GSM nets to an assisting location. In ideal case the replacement path has to be realized via a main transmission path independent net (e.g. GSM-net). For the realization of a complete transmission system a compatible transmission device is required. Depending on application hereby the transmission device can be installed in the housing of RFW-3000 GSM.

    According to the requirements, the control of the transmission system can be done via 8 conventional inputs of the transmission device (parallel S1) or with a compatible panels via an integrated serial interface. For the connection of a transmission device for panels without serial interface it is possible to do with a compatibility mode via BUS-2 or I-BUS with limited function.

    Depending on the intrusion system a remote parameterization is possible as well as a remote interrogation per recall after SMS. The RFW-3000 GSM can also be used as a "stand alone" device in connection with a transmission device, if the transmission of messages of a monitored object is requested and no grid-bound telephone connection is available. This can be the case for example in weekend houses, Chalets, storage areas, boats, flying constructions according VDE 01800/0108.

    Features & Benefits:
    • Can be expanded with DS 6700, DS 6750, DS 7600, DS 7700
    • Housing with fixed antenna
    • Optional external antenna connectable
    • LEDs for status info
    • SIM card holder for Mini-SIM
    • Fix and demand controlled IP connections via GPRS/3G
    • AES - encryption
    • Chiasmus - encrption (DS 6750, DS 7700)
    • E-mail (without SSL) via GPRS/3G (DS 6750, DS 7700)
    Others
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    RFW-3000 GSM-GPRS-3G Übertragungssystem
    application/pdf 8.89 MB
    5/8/2023
    8.89 MB
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    RFW-3000 GSM-GPRS-3G Übertragungssystem
    application/pdf 8.89 MB
    5/8/2023
    8.89 MB
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    6.14 MB
    5/10/2023
    RFW-3000 GSM-GPRS-3G Übertragungssystem
    8.89 MB
    5/8/2023