/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

RFW 4000 GSM/GPRS Module

The RFW 4000 GSM/GPRS Modules expands the DS 6700, DS 6750 and DS 7700 transmission devices with a second transmission path over 2G, 3G(UMTS) or 4G(LTE).

Overview

The RFW 4000 GSM/GPRS Modules expands the DS 6700, DS 6750 and DS 7700 transmission devices with a second transmission path over 2G, 3G(UMTS) or 4G(LTE). The modular design allows subsequent addition to transmission devices, so that existing installations can be upgraded in a cost effective manner.

Depending on the programming of the intrusion alarm panel or the transmission device in stand-alone operation, alarms, messages and routine calls can be transmitted to GSM or IP networks. This enables an application even without wired transmission paths. Remote access / remote parametrization is supported depending on the connected panel type. For good 4G transmission two antennas for housing installation are included. With good receiving conditions the operation with a single antenna is feasible (programmable).

Features & Benefits:
  • Plug-on module to DS 6700, DS 6750, DS 7700
  • Compatible to MB12/24/48.10/100.10 or MB-Secure V10
  • Fits into existing housings, does not occupy additional module mounting place
  • Can be operated with 2 or 1 antenna
  • Included antennas can be mounted on panel housing
  • Optional external antennas connectable
  • LEDs for status information
  • SIM card holder for Mini-SIM
Certifications:
  • VdS
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
RFW 4000 GSM-GPRS-4G Aufsteckmodul
application/pdf 3.96 MB
5/8/2023
3.96 MB
Brochure
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
5/11/2023
3.28 MB
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
5/11/2023
3.28 MB
RFW 4000 GSM-GPRS-4G Aufsteckmodul
application/pdf 3.96 MB
5/8/2023
3.96 MB
Name
Description
File Size
Date
Size
RFW 4000 GSM-GPRS-4G Aufsteckmodul
3.96 MB
5/8/2023
MB-Secure ???????
3.28 MB
5/11/2023