/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

S4 Single Output Interface PCB

The S4 Single Output Interfaces are suitable for mains switching, they provide normally closed and normally open contacts rated at 13A 250Vac (nominal 230Vac) resistive load.

Overview

The S4 Single Output Interfaces are designed for use control panel. Each module includes loop isolators for device isolation. The S4 Single Output Interfaces are suitable for mains switching, they provide normally closed and normally open contacts rated at 13A 250Vac (nominal 230Vac) resistive load. Each S4 interface use one of 207 available device addresses on a loop and respond to regular polls from the control panel reporting the type of device.

The S4 Single Output Interface is available in a metal box (S4-34415). The box provides cable termination points on the enclosure.

Features & Benefits:
  • Analogue addressable communications
  • Built-in type identification automatically identifies
  • Reliable communication technique with high noise immunity
  • Soft or SAFE addressing
  • Common mounting options including surface mount and DIN rail mount
Certifications:
  • LPCB Approved EN54-17:2005 & EN54-18:2005
  • LVD BS EN 60950-2002
Specifications

Others

  • Brand
    • Fire-Lite

Others

  • Brand
    • Fire-Lite
  • Brand : Fire-Lite
Installation Instructions
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
application/pdf 496.03 KB
5/8/2023
496.03 KB
Vigilon Plus Consultant's Specification Guide
application/pdf 863.92 KB
5/8/2023
863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
Loop Powered Interfaces Datasheet
application/pdf 199.92 KB
5/14/2023
199.92 KB
Declarations of Performance
Name
Description
File Size
Date
Size
S4-344XX Declaration of Performance
application/pdf 312.28 KB
5/14/2023
312.28 KB
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
5/8/2023
496.03 KB
S4-344XX Declaration of Performance
312.28 KB
5/14/2023
312.28 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
5/8/2023
863.92 KB
Loop Powered Interfaces Datasheet
199.92 KB
5/14/2023
199.92 KB
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
5/8/2023
Vigilon Plus Consultant's Specification Guide
863.92 KB
5/8/2023
Loop Powered Interfaces Datasheet
199.92 KB
5/14/2023
S4-344XX Declaration of Performance
312.28 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
S4-34415
Single Channel (output only) Interface cw Relay and Enclosure
Image
SKU
Description
alt
S4-34415
Single Channel (output only) Interface cw Relay and Enclosure