/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

TCP/IP converter, Ethernet RS232 / RS485

TCP/IP converter, Ethernet RS232 / RS485

Overview

This hardware option is used to connect a remotely a stand-alone FACP or an essernet FACP network essernet via a (for example) company-wide Ethernet LAN to a MBS Management Building System e.g. WINMAG plus or FlexES Guard control center via TCP/IP. This allows the device to be used as a protocol converter between the SEI contained on the essernet and the WINMAGplus/FlexES Guard control center available in the Ethernet LAN.

Features & Benefits:
  • Transmission with RS 232 max. length 15 m and with RS485 max. length 1,000 m
  • Serial interface: RS232, RS422 or RS485 (2- and 4-wire), configurable via software
  • Transmission speed: 300 baud to max. 230 kBaud configurable via software
  • Serial connection: D-Sub 25, socket
  • Ethernet interface: 10Base-T/100Base-TX
  • Transmission speed: 10/100/auto Mbit, configurable via software
  • Mode of transmission: half- /full-duplex or automatic, configurable via software
  • Network access: RJ 45
  • Supported protocol: ARP, UDP, TCP, ICMP, Telenet, TFTP, AutoIP, DHCP, HTTP, SNMP, TCP, UDP and Telnet, TFTP
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Product Number
Image
SKU
Description
alt
013405.20
TCPIP converter, Ethernet RS232 RS485
Image
SKU
Description
alt
013405.20
TCPIP converter, Ethernet RS232 RS485