/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Translator Module

    The VW2W100 “wire to wireless” translator module is an analog system expansion device wired powered directly from the line analog that allows the addition of sensors and modules IN / OUT with system radio communication fire.

    Overview
    The VW2W100 “wire to wireless” translator module simply expands the analogue system, permitting the addition of fire detecting devices based on wireless communication protocol for monitoring and control.Features & Benefits:
    • Wire to wireless translator module
    • Allows the control of 32 wireless devices up to 200 meters in open space
    • Transmission takes place bi-directionally
    • Three LEDs Indicator
    Certifications:
    • EN 54-17
    • EN 54-18
    • EN 54-25