/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Universal Zone Coder

    The Universal Zone Coder provides up to 256 different coded outputs. The UZC-256 requires programming software and a hardware PC interface.

    Overview

    The UZC-256 Universal Zone Coder enables the Notifier intelligent fire alarm control panels (FACPs), network control annunciators (NCAs) and compatible legacy systems to provide positive non-interfering successive zone coded outputs. Up to 256 separate codes may be programmed to operate on the three coded outputs. Each output is used to code or pulse up to 3 Amps of Notification Appliance power.

    Features & Benefits:
    • Coded output from the UZC-256 can be fed to multiple output circuits
    • Programmable rounds of code (1 to 99 rounds)
    • Up to four digits per round
    • Up to 15 pulses per digit of code
    • Optional general alarm
    • Programmable code and round(s) delay
    • Programmable pulse and digit pause times
    • Connects and communicates over panel EIA-485 interface.
    Certifications:
    • UL
    • ULC
    • MEA
    • CSFM
    • FDNY
    • FM Approved
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER