/content/hbtbt/ae/en/search-results.html

    Network Gateways

    C-Bus Integration Module

    Discontinued

    C-Bus integration modules offer a comprehensive connected gateway for Niagara N4 migration from C-Bus.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    C-Bus integration modules offer a comprehensive connected gateway for Niagara N4 migration from the C-Bus. C-Bus integration modules provide an upgrade path for the install base of EXCEL 5000 Controller I/Os to CIPer Model 50s and WEB-8000 controllers.For CentraLine partners who need to offer an integrated supervisor solution when refurbishing or extending legacy projects, Honeywell's virtual C-Bus over LonWorks® interface and driver provide integration of physical C-Bus over LonWorks without replacing XL5000 controllers. This is done by installing the new C-Bus via LonWorks interface or replacing legacy supervisors.

    Features & Benefits:
    • Bridge EXCEL 5000 systems to Niagara N4 (CIPer Model 50 and WEB-8000)
    • LON Network Interface when used with IF-LON2 Module
    • Supports EXCEL 5000 integration to a WEB-8000 via LON and C-BUS
    • Eliminates œrip and replace for updating legacy EXCEL 5000 based systems
    • C-Bus communication utilizing electrically isolated RS485 serial interface
    • LAN (Ethernet) connection for seamless network communication, TCP/IP network-capable, easily-configurable network interface
    • Offers connection options to physical C-Bus, C-Bus over LonWorks (virtual C-Bus), or Standard LonWorks (requires Niagara 4.4 or higher)
    • Can support C-Bus and LON connections simultaneously
    • When used with CIPer Model 50, no additional license driver is necessary, WEB-8000 will require license driver HONDRCBUS
    • Optional wall and rack mounting
    Certifications:
    • UL 916
    • FCC Part 15, SubpartB, Class B
    • CE
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine