Network Gateways
GT-20 IP Module
The GT-20 modules provide reliable alarm signalling and remote servicing facilities over IP/Ethernet LAN and/or WAN and GPRS (GT-40 only).
The GT-20 (IP) modules are fully compliant communications solutions developed for the Galaxy® Dimension series of intruder alarm systems. The GT-20 modules provide reliable alarm signalling and remote servicing facilities over IP/Ethernet LAN and/or WAN and GPRS (GT-40 only). It is Easy to install, configure and these compact modules connect directly to the Galaxy Dimension panel using the RS485 data bus. It can be programmed via the panel using the Galaxy user interfaces. The modules can also be programmed remotely from the Galaxy Remote Servicing Suite (RSS) software. Alarm signals are received from the GT-20 modules using the Chiron IRIS management suite located in the Alarm Receiving Centre (ARC) offering you a complete end to end signalling solution. By integrating the GT-20 installers can expand their businesses at the same time as saving on time and costs for end users and themselves.
Features & Benefits:- Direct & Remote Programming Directly from the Dimension control panels (V6.75 firmware onwards) using the Galaxy MK7, MK8 or Touch enter keypads. Remotely from the Galaxy Remote Servicing Suite (RSS) software V3.03 onwards
- Quick and easy installation Designed to fit inside the Galaxy enclosure using the A303-S mounting bracket for Galaxy Dimension panels
- Powerful diagnostics Enables quick and easy resolution of any issues
- Reliable Technology With over 20 years in the market, the module uses the widely recognised and tested IRIS management suite from Chiron Features Multiple communications options Via GPRS and Ethernet
- Remote Servicing the GT-20 modules can be programmed using the Galaxy Remote Servicing Suite (RSS)
- EN50131-1
- EN50136-1-1
- Security Grade 4 ATS 6
- Environmental Class II
Others
- Communications Protocol
- GPRS
- GSM
- RS-485
- USB
- Brand
- Honeywell Security
- Gateway Type
- Wireless
Others
- Communications Protocol
- GPRS
- GSM
- RS-485
- USB
- Brand
- Honeywell Security
- Gateway Type
- Wireless
- Communications Protocol : GPRS|GSM|RS-485|USB
- Brand : Honeywell Security
- Gateway Type : Wireless