/content/hbtbt/ae/en/search-results.html

Network Gateways

PC-501 S5 Bus to RF Protocol Converter

USB Protocol Converter, PC501, 0dB Radio, Programmed

Overview
The INNCOM by Honeywell PC501 provides S5 bus to RF protocol conversion.SPECIFICATIONSThe PC501 gives any INNCOM product participating in Honeywell's INNCOM Integrated Room Automation System an RF transceiver for control of wireless products in the guestroom.Configurations Voltage: 12VDC Surface Mount Housing Wired S5 bus communication Indoor RF Range: 100ft Protocol: 802.15.4 250Kbps RF Data Range -95dBm RF receive sensitivity Frequency band: 2.4GHz Digivalet and Enseo interface USB port FCC Mark, RoHS Approved
Specifications

Others

  • Brand
    • Honeywell Hospitality

Others

  • Brand
    • Honeywell Hospitality
  • Brand : Honeywell Hospitality
Others
Name
Description
File Size
Date
Size
PROTOCOL CONVERTERS Datasheet
application/pdf 211.34 KB
5/14/2023
211.34 KB
PC501 Protocol Converter Product Guide
application/pdf 421.66 KB
5/11/2023
421.66 KB
Installing / Setting Up the PC-501 / USB Sneezer Excel Software Installation Guide
application/pdf 995.81 KB
5/8/2023
995.81 KB
Name
Description
File Size
Date
Size
PROTOCOL CONVERTERS Datasheet
211.34 KB
5/14/2023
211.34 KB
PC501 Protocol Converter Product Guide
421.66 KB
5/11/2023
421.66 KB
Installing / Setting Up the PC-501 / USB Sneezer Excel Software Installation Guide
995.81 KB
5/8/2023
995.81 KB
Name
Description
File Size
Date
Size
PROTOCOL CONVERTERS Datasheet
211.34 KB
5/14/2023
PC501 Protocol Converter Product Guide
421.66 KB
5/11/2023
Installing / Setting Up the PC-501 / USB Sneezer Excel Software Installation Guide
995.81 KB
5/8/2023
Product Number
Image
SKU
Description
alt
01-5001.PC.R1.S0.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, Enseo
alt
01-5001.PC.R1.S1.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, S5 Bus, IR
alt
01-5001.PC.R3.S0.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, 30mA Nominal current, 50mA Peak Current
Image
SKU
Description
alt
01-5001.PC.R1.S0.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, Enseo
alt
01-5001.PC.R1.S1.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, S5 Bus, IR
alt
01-5001.PC.R3.S0.P
USB Protocol Converter, PC501, 0dB Radio, Programmed, 30mA Nominal current, 50mA Peak Current