/content/hbtbt/ae/en/search-results.html

Network Gateways

PC485.S5-MODBUSLG

PC485.S5-MODBUSLG

Overview
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Power Consumption
    • 25 (Maximum) milliampere
  • Maximum Current Draw
    • 25 milliampere
  • Module Type
    • X09
  • Brand
    • Honeywell Hospitality

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Power Consumption
    • 25 (Maximum) milliampere
  • Maximum Current Draw
    • 25 milliampere
  • Module Type
    • X09
  • Brand
    • Honeywell Hospitality
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Power Consumption : 25 (Maximum) milliampere
  • Maximum Current Draw : 25 milliampere
  • Module Type : X09
  • Brand : Honeywell Hospitality