/content/hbtbt/ae/en/search-results.html

    Network Gateways

    Phoenix Controls Integrator (PCI)

    Phoenix Controls PCI8000 is a multi-purpose solution seamlessly integrating critical airflow control devices to building automation networks while providing a platform for custom control logic.

    Overview

    Protocol translation and data integration between the company’s environmental control systems to BACnet®-capable Building Automation Systems (BAS). Bidirectional translation between room-level devices using LonWorks® technology and the BAS utilizing either BACnet over IP or MS/TP to manage read requests and write commands.

    The PCI8000 offers a graphical programming environment and configurable inputs and outputs to extend control functions provided by on-site valve controllers. Using optional remote I/O modules, it can also be used to provide local control for hard-wired third party devices - typically room-level lighting control, advanced temperature control sequences, or integrating air quality sensors to the building's frontend visualization system.

    Features & Benefits:
    • Support for Niagara 4 with Phoenix Controls Workbench 3.0 or later.
    • Web User interface for device, network, and platform diagnostics.
    • Supports up to 4 optional communications modules.
    • Includes 2 on-board RS-485 BACnet® MS/TP ports.
    • Up to 49* LON devices with 20 fume hoods maximum per channel. 197 devices maximum per PCI8000.
    • First LON module supports 50 devices.
    • Data Recovery Services prevent data loss during power interruptions.
    • Lab Verification function for field acceptance testing via password protected web pages.
    • Test and Balance function for third party balancers to verify valves work as intended via password protected web pages.
    • Support for remote I/O modules connected via RS-485. Refer to PCI I/O Module Product Data Sheet (MKT-0431)
    Certifications:
    • UL 916
    • CE EN 61326-1
    • RCM
    • FCC Part 15 Subpart B, Class B
    • RCC Part 15 Subpart C
    • C-UL listed to Canadian Standards Association (CSA) C22.2 No. 205-M1983 "Signal Equipment”
    • 1999/5/EC R&TTE Directive
    • CCC
    • SRRC
    • RSS
    • ROHS3
    • CE Declaration of Conformity (Council Directive 004-108-EC)
    • WEEE
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls