/content/hbtbt/ae/en/search-results.html

    Network Gateways

    Phoenix Controls Room Integrator

    The Phoenix Controls Room Integrator is a flexible integration solution that seamlessly integrates critical airflow control devices to building automation networks.

    Overview

    The Phoenix Controls Room Integrator is a flexible integration solution that seamlessly integrates critical airflow control devices to building automation networks. The Room Integrator includes a web server and a number of features available through web pages for troubleshooting and commissioning devices in the space.

    Features & Benefits:
    • Qnx Real-Time Operating System
    • Web user interface for device, network and platform diagnostics
    • 24 V power supply included.
    Certifications:
    • RoHS
    • UL 916
    • CE
    • FCC
    Specifications

    Others

    • Brand
      • Phoenix Controls
    • Communications Protocol
      • BACnet IP
      • Ethernet

    Others

    • Brand
      • Phoenix Controls
    • Communications Protocol
      • BACnet IP
      • Ethernet
    • Brand : Phoenix Controls
    • Communications Protocol : BACnet IP|Ethernet