/content/hbtbt/ae/en/search-results.html

    Network Gateways

    RS485 Network Adaptor

    RS485 Network adapter can be used to convert 4G to 2G network applications with or without door switch input using the adapter

    Overview

    RS485 Network adapter can be used to convert 4G to 2G network applications with or without door switch input using the adapter (P/N 203-251) which connect the harness from the wall box (P/N 62-1462) previously connected to the thermostat being replaced) to H1 of the adapter. Connect the harness H3 (rainbow) of 203-251 to H7 of the e528.4G then connect the harness H2 (Black) of 203-251 to H5 of the e528.4G. Take care to not reverse the connections to the e528.4G

    Specifications

    Others

    • Maximum Operating Humidity
      • 99 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Application
      • Connect the Harness H2 (Black) of 203-251 to the RS485 Header of the E528.4G
    • Communications Protocol
      • RS-485
    • Brand
      • Honeywell Hospitality

    Others

    • Maximum Operating Humidity
      • 99 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Application
      • Connect the Harness H2 (Black) of 203-251 to the RS485 Header of the E528.4G
    • Communications Protocol
      • RS-485
    • Brand
      • Honeywell Hospitality
    • Maximum Operating Humidity : 99 (Non-Condensing) Percentage
    • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
    • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
    • Application : Connect the Harness H2 (Black) of 203-251 to the RS485 Header of the E528.4G
    • Communications Protocol : RS-485
    • Brand : Honeywell Hospitality