/content/hbtbt/ae/en/search-results.html

    Network Switches

    4 Channel Main Switching Interface

    The interface unit are designed to provide heavy duty relay switching for both 24V and 230V applications with contacts rated at 13A

    Overview

    The interface units are designed to provide heavy duty relay switching for both 24V and 230V applications with contacts rated at 13A. This interface is particularly suitable for switching damper control units and other building controls requiring a high contact rating for mains shutdown.

    The new single channel interface is an alternative solution for the existing 34415 Mains Switching Interface. The 4 channel interface which is new to the Vigilon Interface range, replaces the existing 34415*. Both variants offer extended functionality

    Certifications:
    • EN54:part 17:2005
    • EN54:part 18:2005