/content/hbtbt/ae/en/search-results.html

Network Switches

Optigo ONS-S8 Smart Aggregation Switch

Optigo’s ONS-S8 Smart Aggregation Switch creates a flexible and efficient network that fits any smart building foot print. It aggregates traffic from Edge Switches to connect building automation and security devices via fiber-optic backbone.

Overview

Optigo’s ONS-S8 Smart Aggregation Switch creates a flexible and efficient building network that fits any Smart building foot print. The switch aggregates traffic from Edge Switches to connect building automation and security devices to their management systems and servers through the building’s fiber-optic backbone.

The Aggregation Switch enables the connection of up to 256 Edge Switches using a cost-effective and efficient fiber backbone that saves significant installation time, equipment, and money. The Smart Aggregation Switch comes in an ideal form factor for fast and simple installation.

Certifications:
  • CE
  • FCC
  • RoHS
  • UL (Pending)
Specifications

Others

  • Maximum Input Voltage
    • 240 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Power Consumption
    • 58 Watt
  • Management Type
    • Managed
  • Brand
    • Alerton
  • Total Ports
    • 1 (EPON)
    • 3 (RJ-45)
    • 4 (SFP)
    • 4 (SFP+)
    • 8 (MANAGEMENT PORT)
  • Minimum Input Voltage
    • 100 voltage direct current
  • Maximum Operating Humidity
    • 90 (Non-Condensing) Percentage

Others

  • Maximum Input Voltage
    • 240 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Power Consumption
    • 58 Watt
  • Management Type
    • Managed
  • Brand
    • Alerton
  • Total Ports
    • 1 (EPON)
    • 3 (RJ-45)
    • 4 (SFP)
    • 4 (SFP+)
    • 8 (MANAGEMENT PORT)
  • Minimum Input Voltage
    • 100 voltage direct current
  • Maximum Operating Humidity
    • 90 (Non-Condensing) Percentage
  • Maximum Input Voltage : 240 voltage direct current
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Power Consumption : 58 Watt
  • Management Type : Managed
  • Brand : Alerton
  • Total Ports : 1 (EPON)|3 (RJ-45)|4 (SFP)|4 (SFP+)|8 (MANAGEMENT PORT)
  • Minimum Input Voltage : 100 voltage direct current
  • Maximum Operating Humidity : 90 (Non-Condensing) Percentage