/content/hbtbt/ae/en/search-results.html

Network Switches

TE100-S5P Switch

TE100-S5P are 5-port, palm-sized 10/100Mbps NWay Ethernet Switches which allows users to simply plug any port to either a 10Mbps or 100Mbps network to multiply bandwidth, boost response time and satisfy heavy load demands.

Overview

TE100-S5P by INNCOM are 5-port, palm-sized 10/100Mbps NWay Ethernet Switches which allows users to simply plug any port to either a 10Mbps or 100Mbps network to multiply bandwidth, boost response time and satisfy heavy load demands. The NWay ports automatically negotiate between 10Base-T and 100Base-TX network speeds, half and full-duplex modes, and MDI-II and MDI-X media types.

Specifications

Others

  • Total Ports
    • 5
  • Communications Protocol
    • RJ-45
  • Brand
    • Honeywell Hospitality

Others

  • Total Ports
    • 5
  • Communications Protocol
    • RJ-45
  • Brand
    • Honeywell Hospitality
  • Total Ports : 5
  • Communications Protocol : RJ-45
  • Brand : Honeywell Hospitality