Controller Licenses
IQX12/100 Plant Controller License
Extend base IQX12/100 Plant Controller license with additional 100 open points
The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions.
The onboard inputs/outputs (3 universal inputs, 3 universal inputs/outputs and 6 digital output channels) allow interfacing to traditional sensors, actuators, etc., and can be easily expanded up to 172 channels (i.e. physical points) using IQXIO Expansion Modules. Sylk™ bus connectivity is also provided for room control devices.
Others
- Brand
- Trend
- Product Type
- License Degrees Celsius
Others
- Brand
- Trend
- Product Type
- License Degrees Celsius
- Brand : Trend
- Product Type : License Degrees Celsius