/content/hbtbt/ae/en/search-results.html

Expansion Modules

PCD3.Cxxx Modules Holder

I/O expansion module holders are available in either a 2- or 4-slot version. This enables users to expand the PCD3 controllers to a max. 64 I/O modules or a max. 1023 I/Os.

Overview

The Saia PCD3.C expansion module holders are available in two versions: with 2 or 4 slots. As a result, the Saia PCD3 controllers can be expanded to 64 or 1023 inputs/outputs. All standard I/O modules can be used in the expansion module holders. In contrast, communication or other intelligent modules can only be plugged into the base CPU.

Features & Benefits:
  • 2 or 4 I/O slots or 4 I/O slots and connecting terminals for a 24 VDC supply
  • All standard I/O modules can be plugged in
  • Can be expanded to up to 64 modules or 1023 I/Os
Specifications

Others

  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Brand
    • Saia Burgess Controls (SBC)
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Documentation matériel OEM Controller PCD3.C90
application/pdf 1.5 MB
5/10/2023
1.5 MB
PCD4.U100 kit
application/pdf 2.04 MB
5/10/2023
2.04 MB
Bedienungsanleitung PCD3.M9
application/pdf 1.55 MB
5/10/2023
1.55 MB
Manuel d’exploitation PCD3.M9
application/pdf 1.69 MB
5/11/2023
1.69 MB
Manuel pour PCD1.M0160E0
application/pdf 6.57 MB
5/11/2023
6.57 MB
User Manual PCD3.M9
application/pdf 1.54 MB
5/11/2023
1.54 MB
PCD2.M4160, PCD2.M4560 User Manual
application/pdf 5.09 MB
5/10/2023
5.09 MB
Bedienungsanleitung PCD3.C90
application/pdf 1.08 MB
5/11/2023
1.08 MB
PCD4.U100 kit
application/pdf 1.61 MB
5/11/2023
1.61 MB
PCD2.M4160, PCD2.M4560 Manuel d’utilisation
application/pdf 5.14 MB
5/11/2023
5.14 MB
PCD4.U100 Set
application/pdf 2.03 MB
5/11/2023
2.03 MB
Handbuch für die PCD1.M0160E0
application/pdf 6.55 MB
5/10/2023
6.55 MB
PCD3 Compact
application/pdf 4.12 MB
5/11/2023
4.12 MB
In-wall mounting kit for Saia 5.7’’ MB Panels
application/pdf 607.26 KB
5/10/2023
607.26 KB
PCD3 WAC
application/pdf 6.05 MB
5/11/2023
6.05 MB
PCD2.M4160, PCD2.M4560 Manuale d'uso
application/pdf 5.16 MB
5/10/2023
5.16 MB
PCD4.U100 kit
application/pdf 2.08 MB
5/11/2023
2.08 MB
PCD3 WAC
application/pdf 5.95 MB
5/11/2023
5.95 MB
PCD3.C200 Ampliación del soporte del módulo para 4 módulos de E-S
application/pdf 2.11 MB
5/14/2023
2.11 MB
PCD3.C200 Extension module holder for 4 I-O modules
application/pdf 2.1 MB
5/14/2023
2.1 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.45 MB
5/14/2023
5.45 MB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
application/pdf 79.46 KB
5/14/2023
79.46 KB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.43 MB
5/14/2023
5.43 MB
PCD3.C200 Modulo contenitore per 4 moduli di I-O
application/pdf 2.1 MB
5/14/2023
2.1 MB
OEM Controller HW documentation PCD3.C90
application/pdf 1.16 MB
5/11/2023
1.16 MB
for the PCD1.M0160E0
application/pdf 6.65 MB
5/11/2023
6.65 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.45 MB
5/14/2023
5.45 MB
PCD3.C200 Module d'extension pour 4 modules d'E-S
application/pdf 2.11 MB
5/14/2023
2.11 MB
PCD3.C100 Modulo contenitore per 4 moduli di I-O
application/pdf 2.01 MB
5/14/2023
2.01 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.44 MB
5/14/2023
5.44 MB
PCD3.C100 Erweiterungs-Modulträger für 4 E-A-Module
application/pdf 1.99 MB
5/14/2023
1.99 MB
PCD3.C100 Module d'extension pour 4 modules d'E-S
application/pdf 2.02 MB
5/14/2023
2.02 MB
PCD3 WAC
application/pdf 5.91 MB
5/11/2023
5.91 MB
PCD3.C100 Extension module holder for 4 I-O modules
application/pdf 2.01 MB
5/14/2023
2.01 MB
PCD3 Compact
application/pdf 3.98 MB
5/10/2023
3.98 MB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.62 MB
5/11/2023
4.62 MB
ControlsNews L’automatisation avec SaiaPCD
application/pdf 14 MB
5/11/2023
14 MB
ControlsNews Automation with SaiaPCD
application/pdf 14.29 MB
5/11/2023
14.29 MB
Automation stations
application/pdf 35.02 MB
5/11/2023
35.02 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
Stazioni di automazione
application/pdf 32.46 MB
5/11/2023
32.46 MB
PCD3.C100 Ampliación del soporte del módulo para 4 módulos de E-S
application/pdf 2.02 MB
5/14/2023
2.02 MB
Automationsstationen
application/pdf 29.83 MB
5/11/2023
29.83 MB
Saia PCD3.Cxxx – Expansion housings
application/pdf 312.53 KB
5/11/2023
312.53 KB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
PCD3.C200 Erweiterungs-Modulträger für 4 E-A-Module
application/pdf 2.09 MB
5/14/2023
2.09 MB
ControlsNews Automation with SaiaPCD
application/pdf 6.83 MB
5/11/2023
6.83 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
ControlsNews Automazione con SaiaPCD
application/pdf 13.95 MB
5/11/2023
13.95 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.6 MB
5/11/2023
4.6 MB
Stations d’automatisation
application/pdf 32.83 MB
5/11/2023
32.83 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.43 MB
5/11/2023
4.43 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
ControlsNews L’automatisation avec SaiaPCD
application/pdf 14.01 MB
5/11/2023
14.01 MB
ControlsNews Automazione con SaiaPCD
application/pdf 14 MB
5/11/2023
14 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.33 MB
5/11/2023
4.33 MB
ControlsNews Automation mit SaiaPCD
application/pdf 14.32 MB
5/11/2023
14.32 MB
ControlsNews Automation mit SaiaPCD
application/pdf 14.27 MB
5/11/2023
14.27 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.34 MB
5/11/2023
4.34 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
PCD3.M6893 Controlador IEC ciberseguro, IEC 61131-10
application/pdf 5.43 MB
5/14/2023
5.43 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
PCD3 Compact
application/pdf 4 MB
5/11/2023
4 MB
PCD2.M4160, PCD2.M4560 Benutzerhandbuch
application/pdf 5.18 MB
5/11/2023
5.18 MB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
Documentation matériel OEM Controller PCD3.C90
application/pdf 1.5 MB
5/10/2023
1.5 MB
PCD4.U100 kit
application/pdf 2.04 MB
5/10/2023
2.04 MB
Bedienungsanleitung PCD3.M9
application/pdf 1.55 MB
5/10/2023
1.55 MB
Manuel d’exploitation PCD3.M9
application/pdf 1.69 MB
5/11/2023
1.69 MB
Manuel pour PCD1.M0160E0
application/pdf 6.57 MB
5/11/2023
6.57 MB
User Manual PCD3.M9
application/pdf 1.54 MB
5/11/2023
1.54 MB
PCD2.M4160, PCD2.M4560 User Manual
application/pdf 5.09 MB
5/10/2023
5.09 MB
Bedienungsanleitung PCD3.C90
application/pdf 1.08 MB
5/11/2023
1.08 MB
PCD4.U100 kit
application/pdf 1.61 MB
5/11/2023
1.61 MB
PCD2.M4160, PCD2.M4560 Manuel d’utilisation
application/pdf 5.14 MB
5/11/2023
5.14 MB
PCD4.U100 Set
application/pdf 2.03 MB
5/11/2023
2.03 MB
Handbuch für die PCD1.M0160E0
application/pdf 6.55 MB
5/10/2023
6.55 MB
PCD3 Compact
application/pdf 4.12 MB
5/11/2023
4.12 MB
In-wall mounting kit for Saia 5.7’’ MB Panels
application/pdf 607.26 KB
5/10/2023
607.26 KB
PCD3 WAC
application/pdf 6.05 MB
5/11/2023
6.05 MB
PCD2.M4160, PCD2.M4560 Manuale d'uso
application/pdf 5.16 MB
5/10/2023
5.16 MB
PCD4.U100 kit
application/pdf 2.08 MB
5/11/2023
2.08 MB
PCD3 WAC
application/pdf 5.95 MB
5/11/2023
5.95 MB
PCD3.C200 Ampliación del soporte del módulo para 4 módulos de E-S
application/pdf 2.11 MB
5/14/2023
2.11 MB
PCD3.C200 Extension module holder for 4 I-O modules
application/pdf 2.1 MB
5/14/2023
2.1 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.45 MB
5/14/2023
5.45 MB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
application/pdf 79.46 KB
5/14/2023
79.46 KB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.43 MB
5/14/2023
5.43 MB
PCD3.C200 Modulo contenitore per 4 moduli di I-O
application/pdf 2.1 MB
5/14/2023
2.1 MB
OEM Controller HW documentation PCD3.C90
application/pdf 1.16 MB
5/11/2023
1.16 MB
for the PCD1.M0160E0
application/pdf 6.65 MB
5/11/2023
6.65 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.45 MB
5/14/2023
5.45 MB
PCD3.C200 Module d'extension pour 4 modules d'E-S
application/pdf 2.11 MB
5/14/2023
2.11 MB
PCD3.C100 Modulo contenitore per 4 moduli di I-O
application/pdf 2.01 MB
5/14/2023
2.01 MB
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
application/pdf 5.44 MB
5/14/2023
5.44 MB
PCD3.C100 Erweiterungs-Modulträger für 4 E-A-Module
application/pdf 1.99 MB
5/14/2023
1.99 MB
PCD3.C100 Module d'extension pour 4 modules d'E-S
application/pdf 2.02 MB
5/14/2023
2.02 MB
PCD3 WAC
application/pdf 5.91 MB
5/11/2023
5.91 MB
PCD3.C100 Extension module holder for 4 I-O modules
application/pdf 2.01 MB
5/14/2023
2.01 MB
PCD3 Compact
application/pdf 3.98 MB
5/10/2023
3.98 MB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.62 MB
5/11/2023
4.62 MB
ControlsNews L’automatisation avec SaiaPCD
application/pdf 14 MB
5/11/2023
14 MB
ControlsNews Automation with SaiaPCD
application/pdf 14.29 MB
5/11/2023
14.29 MB
Automation stations
application/pdf 35.02 MB
5/11/2023
35.02 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
Stazioni di automazione
application/pdf 32.46 MB
5/11/2023
32.46 MB
PCD3.C100 Ampliación del soporte del módulo para 4 módulos de E-S
application/pdf 2.02 MB
5/14/2023
2.02 MB
Automationsstationen
application/pdf 29.83 MB
5/11/2023
29.83 MB
Saia PCD3.Cxxx – Expansion housings
application/pdf 312.53 KB
5/11/2023
312.53 KB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
PCD3.C200 Erweiterungs-Modulträger für 4 E-A-Module
application/pdf 2.09 MB
5/14/2023
2.09 MB
ControlsNews Automation with SaiaPCD
application/pdf 6.83 MB
5/11/2023
6.83 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
ControlsNews Automazione con SaiaPCD
application/pdf 13.95 MB
5/11/2023
13.95 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.6 MB
5/11/2023
4.6 MB
Stations d’automatisation
application/pdf 32.83 MB
5/11/2023
32.83 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.43 MB
5/11/2023
4.43 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
ControlsNews L’automatisation avec SaiaPCD
application/pdf 14.01 MB
5/11/2023
14.01 MB
ControlsNews Automazione con SaiaPCD
application/pdf 14 MB
5/11/2023
14 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.33 MB
5/11/2023
4.33 MB
ControlsNews Automation mit SaiaPCD
application/pdf 14.32 MB
5/11/2023
14.32 MB
ControlsNews Automation mit SaiaPCD
application/pdf 14.27 MB
5/11/2023
14.27 MB
ControlsNews The customer magazine of Controls Division
application/pdf 4.34 MB
5/11/2023
4.34 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
PCD3.M6893 Controlador IEC ciberseguro, IEC 61131-10
application/pdf 5.43 MB
5/14/2023
5.43 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
PCD3 Compact
application/pdf 4 MB
5/11/2023
4 MB
PCD2.M4160, PCD2.M4560 Benutzerhandbuch
application/pdf 5.18 MB
5/11/2023
5.18 MB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
Documentation matériel OEM Controller PCD3.C90
1.5 MB
5/10/2023
PCD4.U100 kit
2.04 MB
5/10/2023
Bedienungsanleitung PCD3.M9
1.55 MB
5/10/2023
Manuel d’exploitation PCD3.M9
1.69 MB
5/11/2023
Manuel pour PCD1.M0160E0
6.57 MB
5/11/2023
User Manual PCD3.M9
1.54 MB
5/11/2023
PCD2.M4160, PCD2.M4560 User Manual
5.09 MB
5/10/2023
Bedienungsanleitung PCD3.C90
1.08 MB
5/11/2023
PCD4.U100 kit
1.61 MB
5/11/2023
PCD2.M4160, PCD2.M4560 Manuel d’utilisation
5.14 MB
5/11/2023
PCD4.U100 Set
2.03 MB
5/11/2023
Handbuch für die PCD1.M0160E0
6.55 MB
5/10/2023
PCD3 Compact
4.12 MB
5/11/2023
In-wall mounting kit for Saia 5.7’’ MB Panels
607.26 KB
5/10/2023
PCD3 WAC
6.05 MB
5/11/2023
PCD2.M4160, PCD2.M4560 Manuale d'uso
5.16 MB
5/10/2023
PCD4.U100 kit
2.08 MB
5/11/2023
PCD3 WAC
5.95 MB
5/11/2023
PCD3.C200 Ampliación del soporte del módulo para 4 módulos de E-S
2.11 MB
5/14/2023
PCD3.C200 Extension module holder for 4 I-O modules
2.1 MB
5/14/2023
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
5.45 MB
5/14/2023
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
79.46 KB
5/14/2023
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
5.43 MB
5/14/2023
PCD3.C200 Modulo contenitore per 4 moduli di I-O
2.1 MB
5/14/2023
OEM Controller HW documentation PCD3.C90
1.16 MB
5/11/2023
for the PCD1.M0160E0
6.65 MB
5/11/2023
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
5.45 MB
5/14/2023
PCD3.C200 Module d'extension pour 4 modules d'E-S
2.11 MB
5/14/2023
PCD3.C100 Modulo contenitore per 4 moduli di I-O
2.01 MB
5/14/2023
PCD3.M6893 IEC Controller Cyber Secure, IEC 61131-10
5.44 MB
5/14/2023
PCD3.C100 Erweiterungs-Modulträger für 4 E-A-Module
1.99 MB
5/14/2023
PCD3.C100 Module d'extension pour 4 modules d'E-S
2.02 MB
5/14/2023
PCD3 WAC
5.91 MB
5/11/2023
PCD3.C100 Extension module holder for 4 I-O modules
2.01 MB
5/14/2023
PCD3 Compact
3.98 MB
5/10/2023
A Produkte
47.01 MB
6/1/2023
B Basic systems
30.43 MB
5/11/2023
Saia PCD Portfolio
999.5 KB
5/10/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.62 MB
5/11/2023
ControlsNews L’automatisation avec SaiaPCD
14 MB
5/11/2023
ControlsNews Automation with SaiaPCD
14.29 MB
5/11/2023
Automation stations
35.02 MB
5/11/2023
Saia PCD Portafoglio
997.36 KB
5/10/2023
B Sistemi di base
30.45 MB
5/11/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.39 MB
5/11/2023
Stazioni di automazione
32.46 MB
5/11/2023
PCD3.C100 Ampliación del soporte del módulo para 4 módulos de E-S
2.02 MB
5/14/2023
Automationsstationen
29.83 MB
5/11/2023
Saia PCD3.Cxxx – Expansion housings
312.53 KB
5/11/2023
ControlsNews La rivista per i Clienti della Divisione Controls
4.39 MB
5/11/2023
PCD3.C200 Erweiterungs-Modulträger für 4 E-A-Module
2.09 MB
5/14/2023
ControlsNews Automation with SaiaPCD
6.83 MB
5/11/2023
Saia PCD Portfolio
996.91 KB
5/10/2023
ControlsNews Automazione con SaiaPCD
13.95 MB
5/11/2023
ControlsNews La revue des clients de la division Controls
4.6 MB
5/11/2023
Stations d’automatisation
32.83 MB
5/11/2023
ControlsNews La revue des clients de la division Controls
4.43 MB
5/11/2023
C Annex
445.2 KB
6/1/2023
A Prodotti
46.99 MB
6/1/2023
ControlsNews L’automatisation avec SaiaPCD
14.01 MB
5/11/2023
ControlsNews Automazione con SaiaPCD
14 MB
5/11/2023
ControlsNews La rivista per i Clienti della Divisione Controls
4.33 MB
5/11/2023
ControlsNews Automation mit SaiaPCD
14.32 MB
5/11/2023
ControlsNews Automation mit SaiaPCD
14.27 MB
5/11/2023
ControlsNews The customer magazine of Controls Division
4.34 MB
5/11/2023
A Products
46.92 MB
6/1/2023
PCD3.M6893 Controlador IEC ciberseguro, IEC 61131-10
5.43 MB
5/14/2023
C Annexe
453.29 KB
6/1/2023
A Produits
47.02 MB
6/1/2023
PCD3 Compact
4 MB
5/11/2023
PCD2.M4160, PCD2.M4560 Benutzerhandbuch
5.18 MB
5/11/2023
Product Number
Image
SKU
Description
alt
PCD3.C100
Remote IO base with 4 slots. 25-pin INOUT
alt
PCD3.C110
Extension Module Carrier for 2 IO Modules
alt
PCD3.C200
1st Remote IO base with 4 slots. 25-pin INOUT + repeater (req 24vdc)
Image
SKU
Description
alt
PCD3.C100
Remote IO base with 4 slots. 25-pin INOUT
alt
PCD3.C110
Extension Module Carrier for 2 IO Modules
alt
PCD3.C200
1st Remote IO base with 4 slots. 25-pin INOUT + repeater (req 24vdc)