/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    1 Zones Expansion Module

    Morley IAS’s 1 Zones expansion modules iw used for expansion of VSN-PARK1/2 carbon monoxide detection panel. Each module supports a maximum of 32 detectors (16 detectors/zone) and it is provided with 10 status LEDs, 2 level relays and 1 alarm relay.

    Overview
    Morley IAS’s 1 Zones expansion modules iw used for expansion of VSN-PARK1/2 carbon monoxide detection panel. Each module supports a maximum of 32 detectors (16 detectors/zone) and it is provided with 10 status LEDs, 2 level relays and 1 alarm relay.
    Specifications

    Others

    • Product Type
      • Zone Module

    Others

    • Product Type
      • Zone Module
    • Product Type : Zone Module
    Others
    Name
    Description
    File Size
    Date
    Size
    Detección de gas Catalog
    application/pdf 301.33 KB
    1/30/2024
    301.33 KB
    Name
    Description
    File Size
    Date
    Size
    Detección de gas Catalog
    application/pdf 301.33 KB
    1/30/2024
    301.33 KB
    Name
    Description
    File Size
    Date
    Size
    Detección de gas Catalog
    301.33 KB
    1/30/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list