/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    7075 Series Fire Alarm Control Panel

    The 7075 Series is a compact, cost-effective, analog addressable fire alarm control panel, capable of supporting up to 75 detectors and 75 modules, using Velocity protocol.

    Overview

    The Gamewell-FCI®, GWF-7075 is an Addressable Fire Alarm Control Panel (FACP). The GWF-7075 has a signaling line circuit (SLC) loop that is used to connect the addressable detectors. The SLC loop is capable of supporting up to 75 detectors and 75 modules using the System Sensor® Velocity® Protocol, and it also offers the built-in

    support for the SWIFT™ wireless fire alarm devices.

    Features & Benefits:
    • Intuitive front panel programming
    • 80 Character alphanumeric display
    • Built-in Digital and IP communicator
    • Built-in SWIFT Wireless capability
    • 1x Signaling line circuit
    • 75 Detectors / 75 Modules Velocity Protocol
    • 2x Programmable NACs: 1A per circuit, or 2.5A Total
    • Multi-user level System access using 6-digit passwords
    • Available in Black or Red
    Certifications:
    • UL: S1869
    • CSFM: 7165-1703:0500
    • FDNY: COA-6255
    • OSHPD (CA)
    • Approved Releasing Solenoids:
    • Asco® T8210A107 24 VDC 3 A max. 0 Hz
    • Asco® 8210G207 24 VDC 3 A max. 0 Hz
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Others
    Name
    Description
    File Size
    Date
    Size
    GWF-7075 FACP Manual
    application/pdf 1.16 MB
    5/25/2023
    1.16 MB
    Important Safety Notice for Gamewell-FCI Distributors
    application/pdf 165.82 KB
    5/17/2023
    165.82 KB
    GWF-7075 CAD Drawings
    application/zip 1.68 MB
    4/28/2023
    1.68 MB
    GWF-7075 BIM File
    application/x-tika-msoffice 588 KB
    4/28/2023
    588 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    GWF-7075 (Word) CONTROL COMMUNICATOR SYSTEM USING SYSTEM SENSOR PROTOCOL
    application/msword 157.5 KB
    5/14/2023
    157.5 KB
    GWF-7075 Engineering Specification
    application/pdf 229.24 KB
    5/14/2023
    229.24 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    GWF-7075 � Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 72.83 KB
    5/14/2023
    72.83 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    GWF-7075 � Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 72.83 KB
    5/14/2023
    72.83 KB
    GWF-7075 FACP Manual
    application/pdf 1.16 MB
    5/25/2023
    1.16 MB
    Important Safety Notice for Gamewell-FCI Distributors
    application/pdf 165.82 KB
    5/17/2023
    165.82 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    GWF-7075 CAD Drawings
    application/zip 1.68 MB
    4/28/2023
    1.68 MB
    GWF-7075 BIM File
    application/x-tika-msoffice 588 KB
    4/28/2023
    588 KB
    GWF-7075 (Word) CONTROL COMMUNICATOR SYSTEM USING SYSTEM SENSOR PROTOCOL
    application/msword 157.5 KB
    5/14/2023
    157.5 KB
    GWF-7075 Engineering Specification
    application/pdf 229.24 KB
    5/14/2023
    229.24 KB
    Name
    Description
    File Size
    Date
    Size
    GWF-7075 FACP Manual
    1.16 MB
    5/25/2023
    Important Safety Notice for Gamewell-FCI Distributors
    165.82 KB
    5/17/2023
    GWF-7075 CAD Drawings
    1.68 MB
    4/28/2023
    GWF-7075 BIM File
    588 KB
    4/28/2023
    GWF-7075 (Word) CONTROL COMMUNICATOR SYSTEM USING SYSTEM SENSOR PROTOCOL
    157.5 KB
    5/14/2023
    GWF-7075 Engineering Specification
    229.24 KB
    5/14/2023
    GWF-7075 � Addressable Fire Alarm Control Panel Data Sheet
    72.83 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list