/content/hbtbt/ae/en/search-results.html

    fire alarm control panels

    Autonomous Satellite Illuminated Alarm Unit

    Autonomous Satellite Illuminated Alarm Units are available in flash red color.

    Overview

    Autonomous Satellite Illuminated Alarm Units are available in flash red color. They ensure the diffusion of a red light signal for the hearing impaired.

    Features & Benefits:
    • Alarm duration: 5 min
    • Spoken message: French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
    • Sound class: B (90 dB at 2m, according to Standard NF S 32-001)
    • Flash color red / 1Hz (for versions with flash)
    • Autonomy: > 72 hours on standby + 5 min of general alarm
    Certifications:
    • NF AEAS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER