/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Blank Box Expansion

    Discontinued

    AM-8200-BB is the Blank Box Expansion of the AM-8200 control panel from 6 to 8 Loop Advanced without LCD display. It can be installed directly under the control unit. Equipped with 5.5A power supply.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AM-8200-BB is the Blank Box Expansion of the AM-8200 control panel from 6 to 8 Loop Advanced without LCD display. It can be installed directly under the control unit. Equipped with 5.5A power supply. Expansion from 6 to 8 loops via additional LIB-8200 card.

    Certifications:
    • Certified in accordance with EN 54-2 and EN 54-4
    Specifications

    Others

    • Product Type
      • AM-8200-BB-H
      • Blank Box

    Others

    • Product Type
      • AM-8200-BB-H
      • Blank Box
    • Product Type : AM-8200-BB-H|Blank Box