/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

BS7273 Door Release System

BS7273 Door Release system comprising DRM-1 door release module and M201 single output model prewired and mounted in SMB6-V0 surface mount box.

Overview

BS7273 Door Release system comprising DRM-1 door release module and M201 single output model prewired and mounted in SMB6-V0 surface mount box. Used provide a compliant solution to BS7273-4 Category A requirements. Powered from the 12-24v door magnet supply. System Sensor protocol

Features & Benefits:
  • Additional failsafe mechanism to meet the code of practice requirements of BS7273-4 section 5
  • Dual time delay settings in line with BS-7273-4
  • Additional volt free relay
Specifications

Others

  • Communications Protocol
    • SSE
  • Surface Material
    • Bell

Others

  • Communications Protocol
    • SSE
  • Surface Material
    • Bell
  • Communications Protocol : SSE
  • Surface Material : Bell