Fire Alarm Control Panels
CMP Conventional MiniPanel
Fire Lite's MiniPanel Series consists of the CMP-2401B and CMP-2402B, one and two-zone, Class B (Style B), conventional Fire Alarm Control Panels.
Fire-Lite’s Canadian Mini-Panel Series consists of the CMP2401B and CMP-2402B, one- and two-zone, Class B, conventional Fire Alarm Control Panels (FACPs). These panels meet current ULC requirements as well as a variety of low-end commercial, industrial, and institutional applications.
Features & Benefits:- One- or two-zone non-expandable construction
- One (CMP-2401B) or two (CMP-2402B) Class B Initiating Device Circuit(s) (IDCs).
- IDC(s) support normally-open contact devices and two-wire smoke detectors.
- Single built-in, Class B Notification Appliance (Signal) Circuit (NAC).
- 1.25 amps of NAC power.
- NACs feature 60-second Silence Inhibit, standard.
- Alarm and Trouble relays standard (Form-C).
- 24-volt operation.
- Resettable four-wire smoke detector power @ 85 mA.
- Integral battery charger capable of charging up to 7 AH batteries.
- Battery deep discharge protection.
- Reverse polarity protection.
- Fuseless, power-limited technology meets all the latest ULC power-limiting requirements
- ISO 9001