Fire Alarm Control Panels
Conventional Fire Alarm Control Panel
Honeywell provides conventional fire alarm control panels designed in Australia to meet local conditions and requirements.
Honeywell provides conventional fire alarm control panels designed in Australia to meet local conditions and requirements. With usability as a key focus for development and utilizing industry leading manufacturing and testing practices; the CFP-16 will provide an easy to use and powerful detection and control system for all conventional detection applications. The standard panel is equipped with 8 zones but may be extended to 16 Zones by the addition of an 8 Zone expansion module. The CFP-16 is extremely flexible and can be programmed to meet the demands of a wide variety of building types. The CFP-16 panel is compatible with the System Sensor detectors and peripheral devices supplied by Notifier.
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell