/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Conventional Fire Alarm Control Panel 4 Zone

    The Horizon series of conventional control panels 4 Zone has been developed to provide a simple and reliable solution to the demands of today’s fire detection solutions.

    Overview

    The Horizon range conventional fire alarm control panels 4 zone has been designed with both installer and end users requirements in mind. For installers, Horizon control panel offers an out of the box and on the wall solution. A combination of quick installation, an enhanced feature set and advanced programming allows installers to quickly and simply meet the demands of the user. Equipped with configurable class change inputs, coincidence detection, and programmable delays to allow alarm verification and the facility to interface to larger house alarm systems. For end users, clear visible indications, easy to operate functions and a big red key to activate the control buttons, make for simple and unambiguous operation. The Horizon system forms an essential part of any fire alarm solution. The Horizon series of conventional control panels has been designed for use in small to medium commercial environments. It is especially suitable for Garages, Retail Units, Shops, Restaurants, Doctor’s Surgeries, Public Offices and Nursery Schools.

    Features & Benefits:
    • Simple, user friendly design
    • Simple to install
    • Intuitive to use
    Certifications:
    • EN54 part 2
    • EN54 part 4
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS
    Others
    Name
    Description
    File Size
    Date
    Size
    Horizon Range 2- 4 - 8 Zone Conventional Fire Alarm Control Panels Data Sheet
    application/pdf 2.08 MB
    1/3/2024
    2.08 MB
    Name
    Description
    File Size
    Date
    Size
    Horizon Range 2- 4 - 8 Zone Conventional Fire Alarm Control Panels Data Sheet
    application/pdf 2.08 MB
    1/3/2024
    2.08 MB
    Name
    Description
    File Size
    Date
    Size
    Horizon Range 2- 4 - 8 Zone Conventional Fire Alarm Control Panels Data Sheet
    2.08 MB
    1/3/2024
    Product Number
    Part Number
    Description
    Add to list
    002-492-242
    Fire Alarm Control Panel: Surface Mounting: 318x356x96mm: 4 Zone: CW fire & Fault Relay
    002-506-242
    Fire Alarm Control Panel: Surface Mounting: 318x356x96mm: 4 Zone