/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Delta Apollo Sub Panel

    Discontinued

    Delta Sub Panels have a decentralized Detection and Alarm Module for Apollo detectors. They are used together with the DELTA OP or as a standalone Detection and Alarm Module in a network. They contains 4/2 loops and eBus for bus communication.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Delta Sub Panels have 5 and 10 zones with eBus conventional. The Delta units consist of a Delta DA module (incl. power supply), eBus and batteries. Delta Sub Panels are supplied with built-in batteries for 72 hours of emergency operation. They have 4 monitored voltage outputs (e.g. alarm circuits) and 2 voltage-free relay outputs.

    Features & Benefits:
    • 2 analogue Apollo loops
    • 126 detectors per loop
    • 3 monitored voltage outputs (e.g. alarm circuits)
    • 2 voltage-free relay outputs
    • 1 monitored multi-function output
    Certifications:
    • NS-EN54 Certified
    • EN54-2 / ​​4 FG Approved.
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek