Fire Alarm Control Panels
Delta Fire Extinguisher Panel
The Delta Fire Extinguisher Panels by Honeywell are delivered in 1- or 2-zone versions for release of extinguishing agent. The fire stations have a built-in control panel with eBus for connecting the fire station with other networks.
The Delta Fire Extinguisher Panels by Honeywell are delivered in 1- or 2-zone versions for release of extinguishing agent. The fire stations have a built-in control panel with eBus for connecting the fire station with other networks of Delta fire stations. The fire station monitors the solenoid valve (or aerosol generator / activator) in normal operation up to a junction box which is mounted by the solenoid valve. From the junction box, the magnet is monitored for breakage. Up to 4 pcs. magnets can be connected for simultaneous firing. Auto-firing power is obtained from the batteries of the DA module to ensure sufficient firing capacity (7.2 Ah included). The extinguishing control panel has a built-in switch-off switch per zone, which physically disconnects the signal to the solenoid valve. It can also be connected to an external switch-off switch.
Features & Benefits:- Input current per zone: min 1 A - max 6.3 A
- Input signal pr. zone: 1 pc
- monitored price per. zone: 1 pc. (6k8)
- Firing signal per. zone: 1 pc. 24 V DC
- Number of magnets / aerosol generators / activators per zone: 1-4
- Batteries: Built-in 7.2 Ah
- Detection module: Optional Quad / Apollo (not included)
- Network: Built-in eBus (OP)
- External switch-off switch: NC 1 pc. pr. zone (optional)
- Outputs: Potential-free NC-C-NO, 3 pcs
- Maximum contact voltage: 60 V DC / 3A
- Outputs 24 V DC: 2pcs.